(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Due to Microsoft Outlook service disruption, there may be delays in email responses. For urgent matters, please reach us via MISUMI Live Chat or Tel (65) 6733 7211. Thank you.

Spring

Tension spring

Load P [N] = initial tension Pi [N] + (spring constant k [N/mm] × deflection F [mm])
  • MISUMI's tension springs (excluding configurable types) are standardized such that the maximum load is constant for a given diameter. Since the maximum load value is used as the standard for manufacturing, the initial tension and spring constant values are reference values.
  • Please use at allowable deflection F max. (mm) or less. Use in excess of the allowable deflection may cause the spring to deform or break after a small number of uses. Be careful not to stretch tension springs beyond the allowable deflection during installation as well.
  • Tension springs (AW□, BW□, AWFM, WFSP, LWS, LWSH) are recommended to be used at room temperature (40°C or lower). Use at above 40°C may cause load values to decay depending on conditions.

Round wire compression springs and irregular cross section wire springs

Load P [N] = (spring constant k [N/mm] × deflection F [mm])
  • MISUMI's round wire compression springs are standardized such that the spring constant is constant for a given diameter. Spring constant tolerance is ±10%.
    Irregular cross section wire springs are standardized such that the maximum load is constant for a given diameter. Tolerances for load values vary for each type, so please refer to the page for each type.
  • Please use at allowable deflection F max. (mm) or less. If used in excess of the allowable deflection, the spring may deform or break.
    Solid lengths are reference value. Deflection to the solid length may cause deformation or breakage of the spring after a small number of uses.
  • The coil diameter of round wire compression springs are manufactured with priority given to outer diameter tolerances for the outer diameter standard type and inner diameter tolerances for the inner diameter standard type, respectively.
    For inner/outer diameter tolerances of irregular cross section wire springs, please refer to the page for each type.
  • Round wire compression springs (W□, NW□, FW□, U□, FU□) and irregular cross section wire springs (SWF, SWL, SWM, SWH, SWB) are recommended to be used at room temperature (below 40°C). Use at above 40°C may cause load values to decay depending on conditions. (Heat-resistant springs are listed in Standard Parts for Plastic Molds.)
  • Irregular cross section wire springs are also listed in Standard Parts for Press Dies and Standard Parts for Plastic Molds. (Large diameter sizes are also listed.)

Relationship between spring length L and load P

Relationship between spring length L and load P_1
Relationship between spring length L and load P_2

PDF list