(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
At a low chain speed of 50m/min or less, it is hardly necessary to consider stretching due to chain friction, and lifespan will be mainly determined by fatigue strength. In this case, selection of a low speed setting method is permitted rather than the “general case selection method”. The low-speed selection method is used for the case of a smooth transmission with few starts and stops, and the atmosphere, placement and lubrication etc all comply with the general case.
| Roller chain speed | Speed factor |
|---|---|
| 0~15 m/min | 1.0 |
| 15~30 | 1.2 |
| 30~50 | 1.4 |
| 50~70 | 1.6 |
Under conditions where there are many sudden start/stops, or reverse braking or braking, and the
action of many impact loads, the inertia (GD2) of the motor or non-motor must be taken into
account.
Compared with the general transmission case, sufficient care is required because a rather large
load is acting on the chain.
Impact factor
The constants determined by the inertia ratio (GD2 ratio) of the motor and the driven machinery
and the size of the motor play are shown in (Table 5). Note that where the play is extremely
large, an impact larger than that value may be acting.
Please used the low speed selection method as the stainless steel roller chain selection method.
Roller chain temperature selection method
This is the size selection method anticipating reduction in strength due to temperature.
| Temperature | CHE Roller chain | |
|---|---|---|
| Less than CHE60 | Greater than CHE80 | |
| Less than −60℃ | − | − |
| Greater than -60℃ to -50℃ | − | − |
| Greater than -50℃ to -40℃ | − | Not used |
| Greater than -40℃ to -30℃ | Not used | Catalog value × 1/4 |
| Greater than -30℃ to -20℃ | Catalog value × 1/4 | Catalog value × 1/3 |
| Greater than -20℃ to -10℃ | Catalog value × 1/3 | Catalog value × 1/2 |
| Greater than -10℃ to 60℃ | Catalog value | Catalog value |
| Greater than 60℃ to 150℃ | Catalog value | Catalog value |
| Greater than 150℃ to 200℃ | Catalog value × 3/4 | Catalog value × 3/4 |
| Greater than 200℃ to 250℃ | Catalog value × 1/2 | Catalog value × 1/2 |
| Above 250℃ | Not used | Not used |
Selection method at high temperature of stainless steel roller chain
(1) Up to 400℃ use the low speed selection method. (General selection method cannot be
used.)
(2) Above 400℃ use the temperature factor shown in the table below.
(3) Selection method
| Temperature | Factor (Kt) |
|---|---|
| Less than 400℃ | 1.0 |
| Greater than 400℃ to 500℃ | 1.2 |
| Greater than 500℃ to 600℃ | 1.5 |
| Greater than 600℃ to 700℃ | 1.8 |
| Above 700℃ | Not used |
Corrosion resistance decreases above 400℃, so please take that into consideration in selection.
When displayed as a combination of torque and rotational speed