(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
The power transmission table has the following items as conditions.
1) Operated in temperatures in the range −10℃~+60℃, in environments where there
is no
abrasive dust.
2) No bad impact from corrosive gas or high humidity.
3) The transmitting 2 shafts are horizontal and suitably located and
placed.
4) Recommended oiling format and lubricant oil are used.
5) Transmission with little variation in load.
The power transmission table assumes conditions of little load variation, so power transmission kW are adjusted depending on the size of the load variation.
| Impact types | Example of machines used | Motor classification | ||
|---|---|---|---|---|
| Motor turbine | Internal combustion engine | |||
| With fluid mechanics | No fluid mechanics | |||
| Smooth transmission | Belt conveyors with low load variation, chain conveyors, centrifugal pumps, centrifugal blowers, general purpose spinning machines, general purpose machinery with low load variation | ×1.0 | ×1.0 | ×1.2 |
| Transmission with moderate impact | Centrifugal compressors, marine propellers, conveyors with some load fluctuations, automatic furnaces, dryers, crushers, general machine tools, compressors, general civil or building machinery, general papermill machinery | ×1.3 | ×1.2 | ×1.4 |
| Transmission with large impact | Presses, crushers, mining machines, vibrating machines, oil drilling machinery, rubber mixers, rolls, roll gangs, reversing or impact-loaded general machines | ×1.5 | ×1.4 | ×1.7 |
With the power transmission of multi-row roller chains, the load on each row of the chain is not evenly spread, so the power of a multiple of rows of a single row roller chain cannot be anticipated. Therefore, the power transmission of the multi-row roller chain is found by multiplying the 1-row roller chain transmission power by the multi-row factor.
| Roller chain factor | Multi-row factor |
|---|---|
| 2 rows | ×1.7 |
| 3 rows | ×2.5 |
| 4 rows | ×3.3 |
| 5 rows | ×3.9 |
| 6 rows | ×4.6 |
Explanation of the table
Example:
Where corrected kW=5kW, small sprocket rotational speed= 300r/min with 1 row chain
The intersection point of corrected kW (vertical axis) and the rotational speed of 300r/min
(horizontal axis) is CHE60 in the range fewer than 23T, but more than 17T. The manufacturer
determines from the intersection point that 19T can be used.
(1) Calculation of the chain length (when no. of sprocket teeth N1 and N2, and the center distance between shafts Cp are fixed)

Generally, a chain length with an even number of links should be selected. Where the number of links must be odd due to the relation between the shaft distance, an offset link must be used, so as far as possible please use an even number of links by changing the no. of sprocket teeth or the shaft distance.
(2) Calculation of the center distance between shafts (when no. of sprocket teeth N1 and N2, and the chain length Lp are decided)
The pitch number obtained from the roller chain required length calculation is almost always an approximation, matching an optional distance between shafts, so the center distance from both shafts is re-calculated precisely from the required overall length.
A 3.7kW, 1,000r/min motor, driven by a compressor.
(1) Grasp of usage conditions
1) Used machine: compressor, operating for 10 hours
2) Impact type: smooth transmission
3) Motor type: Motor
4) Power transmission (kW): 3.7kW
5) Rotational speed: 1,000r/min
(2) Decision on usage factors
From Table 1, make usage factor 1.2.
(3) Decision on corrected power transmission (kW)
Corrected power transmission (kW) = power transmission (kW) × usage factor
=3.7kW×1.2=4.44kW
(4) Selection of chain and no. of sprocket teeth
For 1,000r/min、4.44kW, looking at Table 3 Simple selection table, we know that the chain is
CHE40 and the sprocket is 17T.
Checking the power transmission of the CHE40 chain, the power transmission with 13T teeth at
1000 r/min is 4.09kW, which does not satisfy the corrected power transmission, so we then set
the no. of sprocket teeth to 19T, which gives a power transmission of 4.6kW, thus permitting
selection as transmission is possible.
As a result the manufacturer selects, the chain = CHE40
No. of small sprocket teeth = 19T