(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
| Classification | JIS Other | Company name | Rockwell hardness (HRC) | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hitachi Metals | Aichi Steel | Kanto Special Steel Works | Kobe Steel | Sanyo Special Steel | Daido Steel | NKK | Nippon Koshuha Steel | Fujikoshi | Mitsubishi Steel | Riken Seiko | Bohler | Uddeholm | ThyssenKrupp Japan | ||||
| Carbon tool steel | SK3 | SK3 | SK3 | YK3 | SK3 | K3 | SK3 | K990 | THYRO-DUR1615 | 58~61 | |||||||
| Alloy tool steel | SKS93 | SK301 | QK3M | YK30 | NKG93 | K3M | SK3M | SKS93 | 55~60 | ||||||||
| SKS3 | SKS3 | QKS3 | GOA | NKE3 | KS3 | SKS3 | SKS3 | K460 | THYRO-DUR2419 | 55~62 | |||||||
| SKS31 | SKS31 | GO31 | KS31 | SKS31 | K465 | THYRO-2510 | 55~62 | ||||||||||
| SKD1 | CRD | SKD1 | RFB | QC1 | DC1 | KD1 | CDS1 | R32 | K100 |
THYRO-DUR2080 THYRO-DUR2135 |
55~62 | ||||||
| SKD11 | SLD | SKD11 | QC11 | DC11 | KD11 | CDS11 | R31 | RD11 | K105 | THYRO-DUR2379 | 55~62 | ||||||
| SKD11 (renewed) | SLD8 |
QCM8 QCM10 |
DC53 |
KD11S KD21 |
MCR12 MDS9 |
K340 | SLEPNER | 55~62 | |||||||||
| SKD12 | SCD | SKD12 | QC12 | DC12 | KD12 | CDS12 | K305 | RIGOR | THYRO-DUR2363 | 55~62 | |||||||
| AISID 2 | SLD2 | A-D2 | QCD2 | DC3 | KD11V |
K105 K110 |
THYRO-DUR2379 | 55~62 | |||||||||
| Pre-hardened steel | 40HRC |
HPM1 HPM2T |
KTS M40EF |
PCM40 |
NAK55 GO40F |
KAP |
IMPAX RAMAX S |
40 | |||||||||
| 33HRC | HPM2 |
KTS M3M |
PX5 | KPM30 | THYRO-PLAST2311,2312,2738 | 33 | |||||||||||
| HPM7 | PX30 | ||||||||||||||||
| Flame-hardened steel |
HMD5 HMD1 |
SX105V SX4 |
QF3 | GO5 | FH5 |
FERMO CALMAX |
55~62 | ||||||||||
| High temperature tempering steel | SLD8 | AUD15 | QCM8 |
DC53 DCMX |
NKD101 | KD11S | MCR12 | 62~64 | |||||||||
| Low temperature hardened steel | ACD37 | AKS3 | GO4 | KSM | 58~62 | ||||||||||||
| Impact-resistant steel | YSM | AKS4 | QF1 | GS5 | KTV5 | SRS6 | K630 |
PREGA COMPAX |
THYRO-DUR2550 | 55~60 | |||||||
| Other |
ACD8 ARK1 SLD10 |
AUD11 SX5 SX44 TCD |
KAD181 (powder) | DCLT |
KDQ1 KDQ2 KDQ3 KD23A |
ICS22 MCR1 |
K190PM |
VIKING CALMAX ELMAX (powder) VANADIS4 (powder) VANADIS6 (powder) VANADIS10 (powder) |
THYRO-DUR2210 THYRO-DUR2510 THYRO-DUR2833 THYRO-DUR2842 |
||||||||
|
High-speed tool steel |
SKH51 | YXM1 | QH51 | H51 | SKH9 | RHM1 | S600 |
THY-RAPID3341 THY-RAPID3343 |
55~65 | ||||||||
| SKH51 (renewed) | SKH9D | 57~66 | |||||||||||||||
| SKH52 | YXM2 | 57~66 | |||||||||||||||
| SKH55 | YXM4 | HM35 | RHM5 | S705 |
THY-RAPID3243 THY-RAPID3245 |
57~66 | |||||||||||
| SKH55 (renewed) | HM35 | HS53M | 57~66 | ||||||||||||||
| SKH57 | XVC5 | MV10 | HS93R | RHM7 | S700 | THY-RAPID3207 | 55~66 | ||||||||||
| SKH57 (renewed) | YXM60 |
FM38V HS98M |
57~68 | ||||||||||||||
| Matrix |
YXR3 YXR7 YXR33 |
QHS GHZ |
DRM1 DRM2 DRM3 |
KMX1 KMX2 KMX3 |
MDS1 MDS3 MDS7 |
55~64 | |||||||||||
| Other | S70 | HSU2C | |||||||||||||||
| High-speed tool powdered steel |
HAP10 HAP50 HAP72 |
KHA32 KHA60 KHA30 NKHA33N |
SPM23 SPM30 SPM60 |
DEX20 DEX60 DEX80 DEX-M1 DEX-M3 |
FAX31 FAX55 FAXG1 FAXG2 |
S390 S590 S690 S790 |
ASP23 ASP30 ASP60 |
TSP4 TSP30 |
58~70 | ||||||||
| Classification | JIS Other | Company name | Rockwell hardness (HRC) | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hitachi Metals | Aichi Steel | Kanto Special Steel Works | Kobe Steel | Sanyo Special Steel | Daido Steel | NKK | Nippon Koshuha Steel | Fujikoshi | Mitsubishi Steel | Riken Seiko | Bohler | Uddeholm | ThyssenKrupp Japan | |||
| Alloy tool steel | SKD4 | YDC | SKD4 | QD4 | DH4 | KD4 | HDS4 | HD25 | W105 | THYRO-THERM2567 | 40~50 | |||||
| SKD5 | HDC | SKD5 | DH5 | KD5 | HDS5 | HD26 | W100 | THYRO-THERM2581 | 45~50 | |||||||
| SKD6 | KTD1 | DH6 | KD6 | HDS6 | HD21A | W300 | THYRO-THERM2343EFS | 40~52 | ||||||||
| SKD6 (renewed) | DIEVAR | 40~52 | ||||||||||||||
| SKD61 | DAC | SKD61 | KTD2 | QD61 | DHADHA1 | KDA | HDS61 | HD21AX | W302 | THYRO-THERM2344EFS | 40~52 | |||||
| SKD61 (renewed) |
DAC3 DAC10 DAC55 |
AUD61 | QDA61 |
DHA2 DH21 DH31-S |
KDA1 KDA5 KDA MAX |
ORVAR2M | 40~52 | |||||||||
| ORVARSupreme | ||||||||||||||||
| SKD62 | DBC | SKD62 | KTD3 | QD62 | DH62 | KDB | HD21B | THYRO-THERM2606 | 40~52 | |||||||
| SKD7 | YEM | AUD7 | QD10 | DH72 | KDH1 | HD23 | W320 | THYRO-THERM2365 | 40~50 | |||||||
| SKD7 (renewed) | DAC40YEM-K |
AUD71 AUD72 |
QDH |
DH71 DH32 DH73 |
HDN1 | HD23M | 40~50 | |||||||||
| SKD8 | MDC | SKD8 | DH41 | KDF | HD27 | 40~50 | ||||||||||
| SKD8 (renewed) | MDC-KDAC45 | DH42 | KDF2 | HD28(NT200) | 40~50 | |||||||||||
| SKT4 | DM | SKT4A | KTH3 | QT41 | GFA | KTV | HD13T | W500 |
THYRO-THERM2713 THYRO-THERM2714 |
38~45 | ||||||
| SKT4 (renewed) |
YHD26 YHD28 |
AUD60 | QDT | GF78 | KTV2 |
HD14M HD20B |
38~45 | |||||||||
| Precipitation-hardened steel | YHD3 |
AUD91 MPH-K |
DH76 | HD22B | ||||||||||||
| Other |
FDAC E-DAC |
KTH2 | QF5 |
DH2F DH21 DH31-S DH32 DH42 DH71 DH31-EX DHA-PX DH76 DHA-WORLD |
KAP90F |
W335 W303 W321 |
THYRO-THERM2367 THYRO-THERM2885 |
|||||||||
|
High-speed tool steel |
SKH51 | YXM1 | QH51 | H51 | SKH9 | RHM1 | S600 | THYRO-RAPID3343 | 55~63 | |||||||
| SKH51 (renewed) | SKH9D | 57~65 | ||||||||||||||
| SKH55 | YXM4 | HM35 | HM35 | RHM5 | S705 | THYRO-RAPID3243 | 57~62 | |||||||||
| Matrix type | YXR33 | QHZ |
DRM1 DRM2 DRM3 |
MDS1 | 53~65 | |||||||||||
| Classification | JIS Other | Company name | Rockwell hardness (HRC) | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hitachi Metals | Aichi Steel | Kanto Special Steel Works | Kobe Steel | Sanyo Special Steel | Daido Steel | NKK | Nippon Koshuha Steel | Fujikoshi | Mitsubishi Steel | Riken Seiko | Bohler | Uddeholm | ThyssenKrupp Japan | |||
| General steel | SKD61 | DAC | SKD61 | KTD2 | QD61 |
DHA DHA1 |
MFA | HDS61 | W302 |
THYRO-THERM2344 EFS |
40~50 | |||||
| SKD61 (renewed) | QDA61 | KDA1 | ORVAR | 40~50 | ||||||||||||
| SKD6 | KTD1 | DH6 | KD6 | W300 |
THYRO-THERM2343 EFS |
40~50 | ||||||||||
| Free-cut pre-hardened steel | FDAC | QD6F | DH2F | KDASS | 38~42 | |||||||||||
| Other | DHA-WORLD |
KDA5 MFA-K |
||||||||||||||
| Large object steel | SKD61 (renewed) | DAC55 | AUD61 | QDN | DH31 | MFA-H | 44~48 | |||||||||
| Other |
DHA-WORLD DHA-EX DHA-FX |
MFA-KH | W303 | VIDAR | ||||||||||||
| Precision steel | SKD7 | YEM | AUD7 | QD10 | DH72 | KDH1 | HDS7 | W320 | THYRO-THERM2365 | 42~50 | ||||||
| SKD7 (renewed) | QDH | KDW | W321 | THYRO-THERM2885 | 42~50 | |||||||||||
| Other |
DAC10 DAC55 |
DH21 DH33 |
MFA-K | HDN1 | 48~53 | |||||||||||
| High melting point steel | SKD8 | MDC | DH41 | KDF | 42~50 | |||||||||||
| SKD8 (renewed) | DAC45 | DH42 | KDF2 | 47~51 | ||||||||||||
| Other | THYRO-THERM2367,2885 | |||||||||||||||
| Special steel | Maraging steel | YAG | AMAR | QM300 | MAS1C | KMS18-20 | NAG21 | W720 | THYRO-THERM2799 | 50~57 | ||||||
| SKH51 | YXM1 | QH51 | H51 | SKH9 | RHM1 | S600 | THY-RAPID3343 | 55~60 | ||||||||
| Matrix type | YXR33 | QHZ | DRM1 | KDW2 | MDS1 | 52~58 | ||||||||||
| SCM type |
HPM2 HPM7 |
KTS M3M |
PX5 PXA30 |
KPM30 |
IMPAX HOLO DAX |
THYRO-PLAST2312 | 30~33 | |||||||||
| Other | HOTVAR | 30~40 | ||||||||||||||
| Classification | JIS Other | Company name | Rockwell hardness (HRC) | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hitachi Metals | Aichi Steel | Kawasaki Steel | Kobe Steel | Sanyo Special Steel | Daido Steel | NKK | Nippon Koshuha Steel | Nippon Steel | Mitsubishi Steel | Sumitomo Metal Industries | Chubu Steel Plate | Topy Industries |
Japan Steel Works |
Bohler | Uddeholm | ThyssenKrupp Japan | |||
| As-rolled steel | SC type | RMS |
S50C S55C |
S45C–S55C (thick plate) | S45C–S55C (thick plate) | S50C | S50C | THYRODUR1730 | 13 | ||||||||||
| SCM type |
SCM435 SCM440 |
SCM435 SCM440 |
SCM415 SCM435 SCM440 |
SCM440 | SCM440 | THYROPLAST2341 | 13 | ||||||||||||
| Pre-hardened steel | SC type | AUK1 |
RMS53CN RMS55CN |
KTS M2A KTSM21 KTS M22 U2000 |
PC55 | PDS1 | KPM1 |
N-PU K30 |
MT50C |
SD10 SD17 SD21 |
NPD2 NPD2S |
UHB11 | 13 | ||||||
| SCM type (AISIP20 type) | AUK11 |
RMS-P28 RMS-30PH |
KTS M3A KTS M31 U3000 |
PCM28 | PDS3 |
N-PU K40 |
SD61 SD90 SD200 |
NPD3 NPD3S |
CALMO | 28 | |||||||||
| SCM (renewed) |
HPM2 HPM7 |
KTS M3M U3500 |
PX5 PXA30 |
KPM30 |
MU-M MU-P MT24T |
SD70 SD100 |
NPD 3MF NPD 3M NPD 5S |
M200M238 |
PLAMAX IMPAX |
THYROPLAST2738,2311,2312 | 33 | ||||||||
| SUS type (free-cut) |
HPM7 HPM38 HPM77 |
S-STAR D-ATAR G-STAR |
KSP1 | NPD7 |
MAX0 MAX1 MAX4 MAX3 |
STAVAX RAMAX S |
THYROPLAST2316 | 33 | |||||||||||
| SUS type | PSL | QSH6 | NAK101 | U630 | NPD8 | N700 | 35 | ||||||||||||
| SKD61 (renewed) | FDAC |
AU D61 |
QD6F | DH2F | KDA | NPD5 | W302 | ORVAR | 40 | ||||||||||
| AISIP21 |
HPM1 HPM-MAGIC CENA1 |
KTS M40EF KTS M40E |
PCM40 |
NAK55 NAK80 NAX-PRM |
KAP KAP2 |
MEX41 | M261 | THYROPLAST2711 | |||||||||||
| Hardened and tempered steel | SKD11 (renewed) |
HPM31 ZDP4 (powder) ZCD-M HAP5R |
AUD11 | KAD181 (powder) | QCM8 | PD613 |
KD21 KD11S |
NPD6 NPD6 MA NPD6 MB |
K105 K110 K340 |
CALMAX RIGOR VANAD IS4 VANAD IS6 VANAD IS10 |
THYRODUR2379 | 60 | |||||||
| SUS type |
SUS 440C |
KAS440 (powder) | QPD5SPC5 (powder) |
SUS440C DEX-P1 (powder) |
KSP2 KSP3 |
M340 N685 N690 N695 |
ELMAX (powder) | 57 | |||||||||||
| SUS type |
HPM38 HPM38S |
QSD40M |
S-STAR D-STAR |
KSP1 |
MAX1 MAX4 MAX3 |
STAVAX RAMAX S |
THYROPLAST2083 | 52 | |||||||||||
| Aging-treated steel | Maraging steel | YAG | HT210 | QM300 | MASIC | KMS18-20 | DMG series |
SMA200 SMA245 |
V720 V721 |
THYRODUR2709 | 53 | ||||||||
| SUS type | ASL407 | ||||||||||||||||||
| Non-magnetic steel | HPM75 | QSD15 |
JUS 289S |
43 | |||||||||||||||
| Other | HIT51,52,55 (AI type) HIT71,72,75 (Cu type) |
PREMO PRODAX SUPER PRODAX (AI type) |
|||||||||||||||||