(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Unit: mm
| Nominal diameter D, d | Pitch P | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Column 1 | Column 2 | Column 3 | Coarse | Fine | ||||||||||
| First choice | Second choice | Third choice | 4 | 3 | 2 | 1.5 | 1.25 | 1 | 0.75 | 0.5 | 0.35 | 0.25 | 0.2 | |
| 1 | - | - | 0.25 | 0.2 | ||||||||||
| - 1.2 - |
1.1 - 1.4 |
- - - |
0.25 0.25 0.3 |
0.2 0.2 0.2 |
||||||||||
| 1.6 - 2 |
- 1.8 - |
- - - |
0.35 0.35 0.4 |
0.25 |
0.2 0.2 |
|||||||||
| - 2.5 3 |
2.2 - - |
- - - |
0.45 0.45 0.5 |
0.35 0.35 |
0.25 |
|||||||||
| - 4 - |
3.5 - 4.5 |
- - - |
0.6 0.7 0.75 |
0.5 0.5 |
0.35 |
|||||||||
| 5 - 6 |
- - - |
- 5.5 - |
0.8 1 |
0.75 |
0.5 0.5 |
|||||||||
| - 8 - |
7 - - |
- - 9 |
1 1.25 1.25 |
1 1 |
0.75 0.75 0.75 |
|||||||||
| 10 - 12 |
- - - |
- 11 - |
1.5 1.5 1.75 |
1.5 |
1.25 1.25 |
1 1 1 |
0.75 0.75 |
|||||||
| - - 16 |
14 - - |
- 15 - |
2 2 |
1.5 1.5 1.5 |
1.25 (1) |
1 1 1 |
||||||||
| - - 20 |
- 18 - |
17 - - |
2.5 2.5 |
2 2 |
1.5 1.5 1.5 |
1 1 1 |
||||||||
| - 24 - |
22 - - |
- - 25 |
2.5 3 |
2 2 2 |
1.5 1.5 1.5 |
1 1 1 |
||||||||
| - - - |
- 27 - |
26 - 28 |
3 |
2 2 |
1.5 1.5 1.5 |
1 1 |
||||||||
| 30 - - |
- - 33 |
- 32 - |
3.5 3.5 |
(3) (3) |
2 2 2 |
1.5 1.5 1.5 |
1 |
|||||||
| - 36 - - |
- - - 39 |
35 (2) - 38 - |
4 4 |
3 3 |
2 2 |
1.5 1.5 1.5 1.5 |
||||||||
| - 42 - |
- - 45 |
40 - - |
4.5 4.5 |
4 4 |
3 3 3 |
2 2 2 |
1.5 1.5 1.5 |
|||||||
| 48 - - |
- - 52 |
- 50 - |
5 5 |
4 4 |
3 3 3 |
2 2 2 |
1.5 1.5 1.5 |
|||||||
| - 56 - |
- - - |
55 - 58 |
5.5 |
4 4 4 |
3 3 3 |
2 2 2 |
1.5 1.5 1.5 |
|||||||
| - | 60 | - | 5.5 | 4 | 3 | 2 | 1.5 | |||||||
Notes
Unit: mm
| Nominal diameter D, d | Pitch P | |||
|---|---|---|---|---|
| First choice | Second choice | Coarse | Fine | |
| 1 | - | 0.25 | - | - |
| 1.2 | - | 0.25 | - | - |
| - | 1.4 | 0.25 | - | - |
| 1.6 | - | 0.35 | - | - |
| - | 1.8 | 0.35 | - | - |
| 2 | - | 0.4 | - | - |
| 2.5 | - | 0.45 | - | - |
| 3 | - | 0.5 | - | - |
| - | 3.5 | 0.6 | - | - |
| 4 | - | 0.7 | - | - |
| 5 | - | 0.8 | - | - |
| 6 | - | 1 | - | - |
| - | 7 | 1 | - | - |
| 8 | - | 1.25 | 1 | - |
| 10 | - | 1.5 | 1.25 | 1 |
| 12 | - | 1.75 | 1.5 | 1.25 |
| - | 14 | 2 | 1.5 | - |
| 16 | - | 2 | 1.5 | - |
| - | 18 | 2.5 | 2 | 1.5 |
| 20 | - | 2.5 | 2 | 1.5 |
| - | 22 | 2.5 | 2 | 1.5 |
| 24 | - | 3 | 2 | - |
| - | 27 | 3 | 2 | - |
| 30 | - | 3.5 | 2 | - |
| - | 33 | 3.5 | 2 | - |
| 36 | - | 4 | 3 | - |
| - | 39 | 4 | 3 | - |
| 42 | - | 4.5 | 3 | - |
| - | 45 | 4.5 | 3 | - |
| 48 | - | 5 | 3 | - |
| - | 52 | 5 | 4 | - |
| 56 | - | 5.5 | 4 | - |
| - | 60 | 5.5 | 4 | - |