(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Content shown here is only an example of how to determine strength. In practice, various conditions must be taken into account, including inter-hole pitch accuracy, hole flatness, surface coarseness, roundness, plate material, parallelism, use of hardening, press machine accuracy, production volume of products, and tool wear. Therefore, the strength calculation values should be used as a guide. (They are not guaranteed values)
1) When the bolt is subjected to tensile load
| Material | Static load | Repeated load | Impact load | |
|---|---|---|---|---|
| Pulsating | Alternating | |||
| Steel | 3 | 5 | 8 | 12 |
| Cast iron | 4 | 6 | 10 | 15 |
| Copper, soft metals | 5 | 6 | 9 | 15 |
(Example) Find a suitable size for a single hex socket head cap screw that will be subjected to repeated (pulsating) tensile loads of Pt = 1960 N {200 kgf}. (Hex socket head cap screw materials: SCM435, 38 to 43HRC, strength class 12.9.)
From equation (1)
∴ The effective cross-sectional area of values larger than this should be found from the following table, and M5 of 14.2 [mm2] should be selected.
In consideration of fatigue strength, M6 with an allowable load of 2087 N {213 kgf} is
selected from the strength class 12.9 in the table.
Yield stress for strength class 12.9 is σb = 1098 [N/mm2] {112
[kgf/mm2]}
Allowable stress σt=σb / safety factor (from table above, safety factor 5)
=1098/5
=219.6[N/mm2]{22.4[kgf/mm2]}
2) When it is subjected to tensile impact load, like a stripper bolt, select from fatigue
strength.
(Similarly, assume the condition of receiving a load of 1960 N {200 kgf}, and stripper bolt
materials: SCM435, 33 to 38 HRC, strength class: 10.9.)
In accordance with the below table, M8 with 3116[N] {318[kgf]} is selected when the allowable
load of strength class 10.9 is 1960 N {200 kgf} or more. Consequently, MSB10 with a 10 mm shaft
diameter and an M8 thread section is selected. When receiving a shear load, use together with a
dowel pin.
| Nominal thread size | Effective cross-sectional area As mm2 | Strength class | |||
|---|---|---|---|---|---|
| 12.9 | 10.9 | ||||
| Fatigue strength *1 | Allowable load | Fatigue strength *1 | Allowable load | ||
| N/mm2 {kgf/mm2} |
N{kgf} | N/mm2 {kgf/mm2} |
N{kgf} | ||
| M4 | 8.78 | 128{13.1} | 1117{114} | 89{9.1} | 774{79} |
| M5 | 14.2 | 111{11.3} | 1568{160} | 76{7.8} | 1088{111} |
| M6 | 20.1 | 104{10.6} | 2087{213} | 73{7.4} | 1460{149} |
| M8 | 36.6 | 87{8.9} | 3195{326} | 85{8.7} | 3116{318} |
| M10 | 58 | 73{7.4} | 4204{429} | 72{7.3} | 4145{423} |
| M12 | 84.3 | 66{6.7} | 5337{565} | 64{6.5} | 5370{548} |
| M14 | 115 | 60{6.1} | 6880{702} | 59{6} | 6762{690} |
| M16 | 157 | 57{5.8} | 8928{911} | 56{5.7} | 8771{895} |
| M20 | 245 | 51{5.2} | 12485{1274} | 50{5.1} | 12250{1250} |
| M24 | 353 | 46{4.7} | 16258{1659} | 46{4.7} | 16258{1659} |
Find the allowable load P when the screw plug MSW30 receives an impact load.
(MSW30 materials: S45C, tensile strength σb of 34 to 43HRC is 637 N/mm2 {65 kgf/mm2}.)
If it breaks due to shear at the MSW root diameter portion,
Shear cross-sectional area A= Root diameter d1 × π × L
(Root diameter d1≒M-P)
A=(M-P)πL=(30-1.5)π×12
=1074[mm2]
Yield stress ≒0.9 × tensile strength σb=0.9 ×
637=573[N/mm2]
Shear stress ≒0.8 × yield stress
=459[N/mm2]
Allowable shear stress τt = shear stress / safety
factor 12
=459/12[N/mm2]=38[N/mm2]{3.9[kgf/mm2]}
When the power strip is made of soft material, the allowable shear is found from the root diameter of the female thread.
Find the appropriate size when there is a repetitive (pulsating) shear load of 7840N{800kgf} for one dowel pin. (Dowel pin material is SUJ2, hardness from 58HRC)
SUJ2 yield stress response σb=1176[N/mm2]{120[kgf/mm2]}
Allowable shear strength τ= σb × 0.8 / safety factor α
=1176×0.8/5
=188[N/mm2]{19.2[kgf/mm2]}
∴ If it is an MS dowel pin, select a size of D8 or larger.
Also, if the size of the dowel pins is unified to a larger size, tools and stock, etc., can be
reduced.
Do not use in such a way of placing a load on the thread section.
Notes