(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that there will be no shipment from Japan during the upcoming year-end and New Year holiday period. However, Singapore’s stock items are available during these periods. More details.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

Appropriate Tightening Axial Force of Bolts / Appropriate Tightening Torque

Tightening axial force and fatigue limit when fastening with bolts*1

  • Calculation of the appropriate tightening axial force when tightening bolts shall be within the elastic range of 70% of the standard yield resistance at the maximum with the torque method.
  • Fatigue strength of bolts due to repeated loading shall not exceed the allowable value.
  • The bolt and nut bearing surfaces are not allowed to cave in due to the fastened object.
  • Tightening does not damage the fastened object.

Calculation of tightening axial force and tightening torque

The relation of the tightening axial force Ff is shown by equation (1).
Ff=0.7×σy×As……(1)
Tightening torque Tfa can be obtained from equation (2).
TfA=0.35k(1+1/Q)σy・As・d……(2)

k
: Torque coefficient
d
: Bolt nominal diameter [cm]
Q
: Tightening coefficient
σy
: Yield resistance (1098 N/mm2 {112 kgf/mm2} when strength class is 12.9)
As
: Bolt effective cross-sectional area [mm2]

Calculation examples

Find the appropriate torque and axial force when tightening mild steel to mild steel with M6 hex socket head cap screw (strength class 12.9) *2 with oil lubrication.

  • Appropriate torque is calculated from equation (2)
    TfA=0.35k(1+1/Q)σy・As・d
    =0.35・0.175(1+1/1.4))1098・20.1・0.6
    =1390[N・cm]{142[kgf・cm]}
  • Axial force Ff is calculated from equation (1)
    Ff=0.7×σy×As
    =0.7×1098×20.1
    =15449{[N]1576[kgf]}
Torque coefficient due to bolt surface treatment and combination of material of the fastened object and material of the female thread
Bolt surface treatment lubrication Torque coefficient k Combination
Material of the fastened object (a) - female thread material (b)
Combination Material of the fastened object (a) - female thread material (b)
Steel bolt black oxide coating oil lubrication 0.145 SCM−FC FC−FC SUS−FC
0.155 S10C−FC SCM−S10C SCM−SCM FC−S10C FC−SCM
0.165 SCM−SUS FC−SUS AL−FC SUS−S10C SUS−SCM SUS−SUS
0.175 S10C−S10C S10C−SCM S10C−SUS AL−S10C AL−SCM
0.185 SCM−AL FC−AL AL−SUS
0.195 S10C−AL SUS−AL
0.215 AL−AL
Steel bolt black oxide coating non- lubrication 0.25 S10C−FC SCM−FC FC−FC
0.35 S10C−SCM SCM−SCM FC−S10C FC−SCM AL−FC
0.45 S10C−S10C SCM−S10C AL−S10C AL−SCM
0.55 SCM−AL FC−AL AL−AL
S10C
: Non heat-treated mild steel
SCM
: Heat-treated steel (35JRC)
FC
: Cast iron (FC200)
AL
: Aluminum
SUS
: Stainless steel (SUS304)
Standard value of tightening coefficient Q
Tightening coefficient
Q
Tightening method Surface condition Lubrication condition
Bolt Nut
1.25 Torque wrench Manganese phosphate Not treated or phosphate Oil lubrication or MoS2 paste
1.4 Torque wrench Not treated or phosphate
Wrench with torque limit
1.6 Impact wrench
1.8 Torque wrench Not treated or phosphate Not treated No lubrication
Wrench with torque limit

Strength class expression

Strength class expression

Initial tightening force and tightening torque*2

Nominal thread size Effective cross-sectional area
As
mm2
Strength class
12.9 10.9
Yield load Initial tightening force Tightening torque Yield load Initial tightening force Tightening torque
N{kgf} N{kgf} N・cm
{kgf・cm}
N{kgf} N{kgf} N・cm
{kgf・cm}
M3×0.5 5.03 5517{563} 3861{394} 167{17} 4724{482} 3312{338} 147{15}
M4×0.7 8.78 9633{983} 6742{688} 392{40} 8252{842} 5772{589} 333{34}
M5×0.8 14.2 15582{1590} 10907{1113} 794{81} 13348{1362} 9339{953} 676{69}
M6×1 20.1 22060{2251} 15445{1576} 1352{138} 18894{1928} 13220{1349} 1156{118}
M8×1.25 36.6 40170{4099} 28116{2869} 3273{334} 34398{3510} 24079{2457} 2803{286}
M10×1.5 58 63661{6496} 44561{4547} 6497{663} 54508{5562} 38161{3894} 5557{567}
M12×1.75 84.3 92532{9442} 64768{6609} 11368{1160} 79223{8084} 55458{5659} 9702{990}
M14×2 115 126224{12880} 88357{9016} 18032{1840} 108084{11029} 75656{7720} 15484{1580}
M16×2 157 172323{17584} 120628{12309} 28126{2870} 147549{15056} 103282{10539} 24108{2460}
M18×2.5 192 210739{21504} 147519{15053} 38710{3950} 180447{18413} 126312{12889} 33124{3380}
M20×2.5 245 268912{27440} 188238{19208} 54880{5600} 230261{23496} 161181{16447} 46942{4790}
M22×2.5 303 332573{33936} 232799{23755} 74676{7620} 284768{29058} 199332{20340} 63896{6520}
M24×3 353 387453{39536} 271215{27675} 94864{9680} 331759{33853} 232231{23697} 81242{8290}
Nominal thread size Effective cross-sectional area
As
mm2
Strength class
8.8
Yield load Initial tightening force Tightening torque
N{kgf} N{kgf} N・cm
{kgf・cm}
M3×0.5 5.03 3214{328} 2254{230} 98{10}
M4×0.7 8.78 5615{573} 3930{401} 225{23}
M5×0.8 14.2 9085{927} 6360{649} 461{47}
M6×1 20.1 12867{1313} 9006{919} 784{80}
M8×1.25 36.6 23422{2390} 16395{1673} 1911{195}
M10×1.5 58 37113{3787} 25980{2651} 3783{386}
M12×1.75 84.3 53949{5505} 37759{3853} 6605{674}
M14×2 115 73598{7510} 51519{5257} 10486{1070}
M16×2 157 100470{10252} 70325{7176} 16366{1670}
M18×2.5 192 126636{12922} 88641{9045} 23226{2370}
M20×2.5 245 161592{16489} 113112{11542} 32928{3360}
M22×2.5 303 199842{20392} 139885{14274} 44884{4580}
M24×3 353 232819{23757} 162974{16630} 57036{5820}

Notes

  • *1 Bolt tightening methods include torque method, torque gradient method, rotation angle method, elongation measurement method, etc., but the torque method is widely used because it is simple.
  • *2 Tightening conditions: Use torque wrench (surface oil lubrication, torque coefficient k = 0.17, tightening coefficient Q = 1.4) As torque coefficient changes depending on usage conditions, use this table as a reference.
    This table is an edited excerpt from the Kyokuto MFG. Co., Ltd. catalog.

Recommended products

Screws/Bolts

Struts / Strut Clamps / Stands

Metal washers / Collars

Hex Keys

PDF list