(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
The diameter of the spring pin mounting hole is the same as the nominal diameter of the spring
pin. The dimensional tolerance of the mounting hole is H12 as regulated in JIS B 0401-1.
When inserting the spring pin into the mounting hole, the slot edge must not be in contact with
the entire surface.
There is no chamfering amount (a) standard for general load slotted spring pins.
Notes
General load
Unit: μm
| Nominal diameter | 1 | 1.2 | 1.4 | 1.5 | 1.6 | 2 | 2.5 | 3 | |
|---|---|---|---|---|---|---|---|---|---|
| Pre-mount d1 | Max. | 1.2 | 1.4 | 1.6 | 1.7 | 1.8 | 2.25 | 2.75 | 3.25 |
| Min. | 1.1 | 1.3 | 1.5 | 1.6 | 1.7 | 2.15 | 2.65 | 3.15 | |
| Chamfer diameter d3 | Max. | 0.9 | 1.1 | 1.3 | 1.4 | 1.5 | 1.9 | 2.4 | 2.9 |
| Thickness s | 0.2 | 0.25 | 0.28 | 0.3 | 0.3 | 0.4 | 0.5 | 0.6 | |
| Shear strengtha) Minimum value (kN) |
0.69 | 1.02 | 1.35 | 1.55 | 1.68 | 2.76 | 4.31 | 6.2 | |
| Mounting hole | 1 | 1.2 | 1.4 | 1.5 | 1.6 | 2 | 2.5 | 3 | |
| Dimensional tolerance (H12) | +0.10 0 |
||||||||
| Nominal diameter | 4 | 5 | 6 | 8 | 10 | 13 | |
|---|---|---|---|---|---|---|---|
| Pre-mount d1 | Max. | 4.4 | 5.4 | 6.4 | 8.6 | 10.6 | 13.7 |
| Min. | 4.2 | 5.2 | 6.2 | 8.3 | 10.3 | 13.4 | |
| Chamfer diameter d3 | Max. | 3.9 | 4.8 | 5.8 | 7.8 | 9.8 | 12.7 |
| Thickness s | 0.8 | 1.0 | 1.2 | 1.6 | 2.0 | 2.5 | |
| Shear strengtha) Minimum value (kN) |
10.8 | 17.25 | 24.83 | 44.13 | 68.94 | 112.78 | |
| Mounting hole | 4 | 5 | 6 | 8 | 10 | 13 | |
| Dimensional tolerance (H12) | +0.12 0 |
+0.15 0 |
+0.18 0 |
||||
| Length Lb) | Allowable tolerance | Nominal diameter | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1.2 | 1.4 | 1.5 | 1.6 | 2 | 2.5 | 3 | 4 | 5 | 6 | 8 | 10 | 13 | ||
| 4 | +0.5 0 |
○ | ○ | ○ | ○ | ○ | |||||||||
| 5 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||||||
| 6 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||||||
| 8 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||||
| 10 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||||
| 12 | +1.0 0 |
○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||
| 14 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||||
| 16 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||||||
| 18 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||||||
| 20 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||||||
| 22 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||||||
| 25 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||||||
| 28 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||||||
| 32 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||||||||
| 36 | ○ | ○ | ○ | ○ | ○ | ○ | |||||||||
| 40 | ○ | ○ | ○ | ○ | ○ | ○ | |||||||||
| 45 | ○ | ○ | ○ | ○ | ○ | ||||||||||
| 50 | ○ | ○ | ○ | ○ | ○ | ||||||||||
| 56 | +1.5 0 |
○ | ○ | ○ | ○ | ||||||||||
| 63 | ○ | ○ | ○ | ○ | |||||||||||
| 70 | ○ | ○ | ○ | ||||||||||||
| 80 | ○ | ○ | ○ | ||||||||||||
| 90 | ○ | ○ | |||||||||||||
| 100 | ○ | ○ | |||||||||||||
| 110 | ○ | ||||||||||||||
| 125 | ○ | ||||||||||||||
| 140 | ○ | ||||||||||||||
Explanatory note Recommended lengths are shown within the bold lines.
Notes