(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
(This standard was discontinued in December 2001 and replaced with the newJIS B 0205-1 to 4.)
(Unit: mm)
| Nominal thread size | Pitch P |
Connection height H1 | Female thread | ||
|---|---|---|---|---|---|
| Valley diameter D | Effective diameter D2 | Inner diameter D1 | |||
| Male thread | |||||
| Outer diameter d | Effective diameter d2 | Valley diameter d1 | |||
| M 1 ×0.2 M 1.1×0.2 M 1.2×0.2 M 1.4×0.2 M 1.6×0.2 M 1.8×0.2 |
0.2 0.2 0.2 0.2 0.2 0.2 |
0.108 0.108 0.108 0.108 0.108 0.108 |
1.000 1.100 1.200 1.400 1.600 1.800 |
0.870 0.970 1.070 1.270 1.470 1.670 |
0.783 0.883 0.983 1.183 1.383 1.583 |
| M 2 ×0.25 M 2.2×0.25 |
0.25 0.25 |
0.135 0.135 |
2.000 2.200 |
1.838 2.038 |
1.729 1.929 |
| M 2.5×0.35 M 3 ×0.35 M 3.5×0.35 |
0.35 0.35 0.35 |
0.189 0.189 0.189 |
2.500 3.000 3.500 |
2.273 2.773 3.273 |
2.121 2.621 3.121 |
| M 4 ×0.5 M 4.5×0.5 M 5 ×0.5 M 5.5×0.5 |
0.5 0.5 0.5 0.5 |
0.271 0.271 0.271 0.271 |
4.000 4.500 5.000 5.500 |
3.675 4.175 4.675 5.175 |
3.459 3.959 4.459 4.959 |
| M 6 ×0.75 M 7 ×0.75 |
0.75 0.75 |
0.406 0.406 |
6.000 7.000 |
5.513 6.513 |
5.188 6.188 |
| M 8 ×1 M 8 ×0.75 |
1 0.75 |
0.541 0.406 |
8.000 8.000 |
7.350 7.513 |
6.917 7.188 |
| M 9 ×1 M 9 ×0.75 |
1 0.75 |
0.541 0.406 |
9.000 9.000 |
8.350 8.513 |
7.917 8.188 |
| M 10 ×1.25 M 10 ×1 M 10 ×0.75 |
1.25 1 0.75 |
0.677 0.541 0.406 |
10.000 10.000 10.000 |
9.188 9.350 9.513 |
8.647 8.917 9.188 |
| M 11 ×1 M 11 ×0.75 |
1 0.75 |
0.541 0.406 |
11.000 11.000 |
10.350 10.513 |
9.917 10.188 |
| M 12 ×1.5 M 12 ×1.25 M 12 ×1 |
1.5 1.25 1 |
0.812 0.677 0.541 |
12.000 12.000 12.000 |
11.026 11.188 11.350 |
10.376 10.647 10.917 |
| M 14 ×1.5 M 14 ×1.25 M 14 ×1 |
1.5 1.25 1 |
0.812 0.677 0.541 |
14.000 14.000 14.000 |
13.026 13.188 13.350 |
12.376 12.647 12.917 |
| M 15 ×1.5 M 15 ×1 |
1.5 1 |
0.812 0.541 |
15.000 15.000 |
14.026 14.350 |
13.376 13.917 |
| M 16 ×1.5 M 16 ×1 |
1.5 1 |
0.812 0.541 |
16.000 16.000 |
15.026 15.350 |
14.376 14.917 |
| M 17 ×1.5 M 17 ×1 |
1.5 1 |
0.812 0.541 |
17.000 17.000 |
16.026 16.350 |
15.376 15.917 |
| M 18 ×2 M 18 ×1.5 M 18 ×1 |
2 1.5 1 |
1.083 0.812 0.541 |
18.000 18.000 18.000 |
16.701 17.026 17.350 |
15.835 16.376 16.917 |
| M 20 ×2 M 20 ×1.5 M 20 ×1 |
2 1.5 1 |
1.083 0.812 0.541 |
20.000 20.000 20.000 |
18.701 19.026 19.350 |
17.835 18.376 18.917 |
| M 22 ×2 M 22 ×1.5 M 22 ×1 |
2 1.5 1 |
1.083 0.812 0.541 |
22.000 22.000 22.000 |
20.701 21.026 21.350 |
19.835 20.376 20.917 |
| M 24 ×2 M 24 ×1.5 M 24 ×1 |
2 1.5 1 |
1.083 0.812 0.541 |
24.000 24.000 24.000 |
22.701 23.026 23.350 |
21.835 22.376 22.917 |
| Nominal thread size | Pitch P |
Connection height H1 | Female thread | ||
| Valley diameter D | Effective diameter D2 | Inner diameter D1 | |||
| Male thread | |||||
| Outer diameter d | Effective diameter d2 | Valley diameter d1 | |||
| M 25×2 M 25×1.5 M 25×1 |
2 1.5 1 |
1.083 0.812 0.541 |
25.000 25.000 25.000 |
23.701 24.026 24.350 |
22.835 23.376 23.917 |
| M 26×1.5 | 1.5 | 0.812 | 26.000 | 25.026 | 24.376 |
| M 27×2 M 27×1.5 M 27×1 |
2 1.5 1 |
1.083 0.812 0.541 |
27.000 27.000 27.000 |
25.701 26.026 26.350 |
24.835 25.376 25.917 |
| M 28×2 M 28×1.5 M 28×1 |
2 1.5 1 |
1.083 0.812 0.541 |
28.000 28.000 28.000 |
26.701 27.026 27.350 |
25.835 26.376 26.917 |
| M 30×3 M 30×2 M 30×1.5 M 30×1 |
3 2 1.5 1 |
1.624 1.083 0.812 0.541 |
30.000 30.000 30.000 30.000 |
28.051 28.701 29.026 29.350 |
26.752 27.835 28.376 28.917 |
| M 32×2 M 32×1.5 |
2 1.5 |
1.082 0.812 |
32.000 32.000 |
30.701 31.026 |
29.835 30.376 |
| M 33×3 M 33×2 M 33×1.5 |
3 2 1.5 |
1.624 1.083 0.812 |
33.000 33.000 33.000 |
31.051 31.701 32.026 |
29.752 30.835 31.376 |
| M 35×1.5 | 1.5 | 0.812 | 35.000 | 34.026 | 33.376 |
| M 36×3 M 36×2 M 36×1.5 |
3 2 1.5 |
1.624 1.083 0.812 |
36.000 36.000 36.000 |
34.051 34.701 35.026 |
32.752 33.835 34.376 |
| M 38×1.5 | 1.5 | 0.812 | 38.000 | 37.026 | 36.376 |
| M 39×3 M 39×2 M 39×1.5 |
3 2 1.5 |
1.624 1.083 0.812 |
39.000 39.000 39.000 |
37.051 37.701 38.026 |
35.752 36.835 37.376 |
| M 40×3 M 40×2 M 40×1.5 |
3 2 1.5 |
1.624 1.083 0.812 |
40.000 40.000 40.000 |
38.051 38.701 39.026 |
36.752 37.835 38.376 |
| M 42×4 M 42×3 M 42×2 M 42×1.5 |
4 3 2 1.5 |
2.165 1.624 1.083 0.812 |
42.000 42.000 42.000 42.000 |
39.402 40.051 40.701 41.026 |
37.670 38.752 39.835 40.376 |
| M 45×4 M 45×3 M 45×2 M 45×1.5 |
4 3 2 1.5 |
2.165 1.624 1.083 0.812 |
45.000 45.000 45.000 45.000 |
42.402 43.051 43.701 44.026 |
40.670 41.752 42.835 43.376 |
| M 48×4 M 48×3 M 48×2 M 48×1.5 |
4 3 2 1.5 |
2.165 1.624 1.083 0.812 |
48.000 48.000 48.000 48.000 |
45.402 46.051 46.701 47.026 |
43.670 44.752 45.835 46.376 |
| M 50×3 M 50×2 M 50×1.5 |
3 2 1.5 |
1.624 1.083 0.812 |
50.000 50.000 50.000 |
48.051 48.701 49.026 |
46.752 47.835 48.376 |
| M 52×4 M 52×3 M 52×2 M 52×1.5 |
4 3 2 1.5 |
2.165 1.624 1.083 0.812 |
52.000 52.000 52.000 52.000 |
49.402 50.051 50.701 51.026 |
47.670 48.752 49.835 50.376 |
| M 55×4 M 55×3 M 55×2 M 55×1.5 |
4 3 2 1.5 |
2.165 1.624 1.083 0.812 |
55.000 55.000 55.000 55.000 |
52.402 53.051 53.701 54.026 |
50.670 51.752 52.835 53.376 |