(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
(This standard was abolished in December 2001 and replaced by the new JIS B 0205-1 to -4.)
(Unit: mm)
| Nominal thread size *1 | Pitch P |
Connection height H1 |
Female thread | ||||
|---|---|---|---|---|---|---|---|
| diameter of the bottom part D | Effective diameter D2 | Inner diameter D1 | |||||
| Column 1 | Column 2 | Column 3 | Male thread | ||||
| Outer diameter d | Effective diameter d2 | Diameter of the bottom part d1 | |||||
| M1 M1.2 |
M1.1 | 0.25 0.25 0.25 |
0.135 0.135 0.135 |
1.000 1.100 1.200 |
0.838 0.938 1.038 |
0.729 0.829 0.929 |
|
| M1.6 | M1.4 M1.8 |
0.3 0.35 0.35 |
0.162 0.189 0.189 |
1.400 1.600 1.800 |
1.205 1.373 1.573 |
1.075 1.221 1.421 |
|
| M2 M2.5 |
M2.2 | 0.4 0.45 0.45 |
0.217 0.244 0.244 |
2.000 2.200 2.500 |
1.740 1.908 2.208 |
1.567 1.713 2.013 |
|
| M3 M4 |
M3.5 | 0.5 0.6 0.7 |
0.271 0.325 0.379 |
3.000 3.500 4.000 |
2.675 3.110 3.545 |
2.459 2.850 3.242 |
|
M5 M6 |
M4.5 | 0.75 0.8 1 |
0.406 0.433 0.541 |
4.500 5.000 6.000 |
4.013 4.480 5.350 |
3.688 4.134 4.917 |
|
| M8 | M7 M9 |
1 1.25 1.25 |
0.541 0.677 0.677 |
7.000 8.000 9.000 |
6.350 7.188 8.188 |
5.917 6.647 7.647 |
|
| M10 M12 |
M11 | 1.5 1.5 1.75 |
0.812 0.812 0.947 |
10.000 11.000 12.000 |
9.026 10.026 10.863 |
8.376 9.376 10.106 |
|
| M16 | M14 M18 |
2 2 2.5 |
1.083 1.083 1.353 |
14.000 16.000 18.000 |
12.701 14.701 16.376 |
11.835 13.835 15.294 |
|
| M20 M24 |
M22 | 2.5 2.5 3 |
1.353 1.353 1.624 |
20.000 22.000 24.000 |
18.376 20.376 22.051 |
17.294 19.294 20.752 |
|
| M30 | M27 M33 |
3 3.5 3.5 |
1.624 1.894 1.894 |
27.000 30.000 33.000 |
25.051 27.727 30.727 |
23.752 26.211 29.211 |
|
| M36 M42 |
M39 | 4 4 4.5 |
2.165 2.165 2.436 |
36.000 39.000 42.000 |
33.402 36.402 39.077 |
31.670 34.670 37.129 |
|
| M48 | M45 M52 |
4.5 5 5 |
2.436 2.706 2.706 |
45.000 48.000 52.000 |
42.077 44.752 48.752 |
40.129 42.587 46.587 |
|
| M56 M64 |
M60 M68 |
5.5 5.5 6 6 |
2.977 2.977 3.248 3.248 |
56.000 60.000 64.000 68.000 |
52.428 56.428 60.103 64.103 |
50.046 54.046 57.505 61.505 |
|
Notes