(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
(Unit: mm)
| Nominal dimensions of key b × h |
Keyway dimensions | Reference | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Standard dimensions of b1 and b2 |
(Sliding style) | Middle | Fine | r1 and r2 | Standard dimensions of t1 |
Standard dimensions of t2 |
Allowable tolerance of t1 and t2 |
Compatible shaft diameter d *2 |
|||
| b1 | b2 | b1 | b2 | b1 and b2 | |||||||
| Allowable tolerance (H9) |
Allowable tolerance (D10) |
Allowable tolerance (N9) |
Allowable tolerance (Js9) |
Allowable tolerance (P9) |
|||||||
| 2×2 | 2 | +0.025 0 |
+0.060 +0.020 |
-0.004 -0.029 |
±0.0125 | -0.006 -0.031 |
0.08~0.16 | 1.2 | 1.0 | + 0.1 0 |
6~8 |
| 3×3 | 3 | 1.8 | 1.4 | 8~10 | |||||||
| 4×4 | 4 | +0.030 0 |
+0.078 +0.030 |
0 -0.030 |
±0.0150 | -0.012 -0.042 |
2.5 | 1.8 | 10~12 | ||
| 5×5 | 5 | 0.16~0.25 | 3.0 | 2.3 | 12~17 | ||||||
| 6×6 | 6 | 3.5 | 2.8 | 17~22 | |||||||
| (7×7) | 7 | + 0.036 0 |
+0.098 +0.040 |
0 -0.036 |
±0.0180 | -0.015 -0.051 |
4.0 | 3.0 | +0.2 0 |
20~25 | |
| 8×7 | 8 | 4.0 | 3.3 | 22~30 | |||||||
| 10×8 | 10 | 0.25~0.40 | 5.0 | 3.3 | 30~38 | ||||||
| 12×8 | 12 | +0.043 0 |
+0.120 +0.050 |
0 -0.043 |
±0.0215 | -0.018 -0.061 |
5.0 | 3.3 | 38~44 | ||
| 14×9 | 14 | 5.5 | 3.8 | 44~50 | |||||||
| (15×10) | 15 | 5.0 | 5.0 | 50~55 | |||||||
| 16×10 | 16 | 6.0 | 4.3 | 50~58 | |||||||
| 18×11 | 18 | 7.0 | 4.4 | 58~65 | |||||||
| 20×12 | 20 | +0.052 0 |
+0.149 +0.065 |
0 - 0.052 |
±0.0260 | -0.022 -0.074 |
0.40~0.60 | 7.5 | 4.9 | 65~75 | |
| 22×14 | 22 | 9.0 | 5.4 | 75~85 | |||||||
| (24×16) | 24 | 8.0 | 8.0 | 80~90 | |||||||
| 25×14 | 25 | 9.0 | 5.4 | 85~95 | |||||||
| 28×16 | 28 | 10.0 | 6.4 | 95~110 | |||||||
| 32×18 | 32 | +0.062 0 |
+0.180 +0.080 |
0 - 0.062 |
±0.0310 | -0.026 -0.088 |
11.0 | 7.4 | 110~130 | ||
| (35×22) | 35 | 0.70~1.00 | 11.0 | 11.0 | +0.3 0 |
125~140 | |||||
| 36×20 | 36 | 12.0 | 8.4 | 130~150 | |||||||
| (38×24) | 38 | 12.0 | 12.0 | 140~160 | |||||||
| 40×22 | 40 | 13.0 | 9.4 | 150~170 | |||||||
| (42×26) | 42 | 13.0 | 13.0 | 160~180 | |||||||
| 45×25 | 45 | 15.0 | 10.4 | 170~200 | |||||||
| 50×28 | 50 | 17.0 | 11.4 | 200~230 | |||||||
| 56×32 | 56 | +0.074 0 |
+0.220 +0.100 |
0 - 0.074 |
±0.0370 | -0.032 -0.106 |
1.20~1.60 | 20.0 | 12.4 | 230~260 | |
| 63×32 | 63 | 20.0 | 12.4 | 260~290 | |||||||
| 70×36 | 70 | 22.0 | 14.4 | 290~330 | |||||||
| 80×40 | 80 | 2.00~2.50 | 25.0 | 15.4 | 330~380 | ||||||
| 90×45 | 90 | +0.087 0 |
+0.260 +0.120 |
0 - 0.087 |
±0.0435 | -0.037 -0.124 |
28.0 | 17.4 | 380~440 | ||
| 100×50 | 100 | 31.0 | 19.5 | 440~500 | |||||||
(Unit: mm)
| Nominal dimensions of key b × h |
Key dimensions | Keyway dimensions | Reference | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| b | h | h1 | c | ℓ *4 | b1 and b2 | r1 and r2 | Standard dimensions of t1 |
Standard dimensions of t2 |
Allowable tolerance of t1 and t2 |
Compatible shaft diameter d *5 |
|||||
| Standard dimensions |
Allowable tolerance (h9) |
Standard dimensions |
Allowable tolerance |
Standard dimensions |
Allowable tolerance (D10) |
||||||||||
| 2×2 | 2 | 0 - 0.025 |
2 | 0 - 0.025 |
h9 | - | 0.16 ~0.25 |
6~30 | 2 | +0.060 +0.020 |
0.08 ~0.16 |
1.2 | 0.5 | +0.05 0 |
6~8 |
| 3×3 | 3 | 3 | - | 6~36 | 3 | 1.8 | 0.9 | 8~10 | |||||||
| 4×4 | 4 | 0 -0.030 |
4 | 0 -0.030 |
7 | 8~45 | 4 | +0.078 +0.030 |
2.5 | 1.2 | +0.1 0 |
10~12 | |||
| 5×5 | 5 | 5 | 8 | 0.25 ~0.40 |
10~56 | 5 | 0.16 ~0.25 |
3.0 | 1.7 | 12~17 | |||||
| 6×6 | 6 | 6 | 10 | 14~70 | 6 | 3.5 | 2.2 | 17~22 | |||||||
| (7×7) | 7 | 0 -0.036 |
7.2 | 0 -0.036 |
10 | 16~80 | 7 | +0.098 +0.040 |
4.0 | 3.0 | 20~25 | ||||
| 8×7 | 8 | 7 | 0 -0.090 |
h11 | 11 | 18~90 | 8 | 4.0 | 2.4 | +0.2 0 |
22~30 | ||||
| 10×8 | 10 | 8 | 12 | 0.40 ~0.60 |
22~110 | 10 | 0.25 ~0.40 |
5.0 | 2.4 | 30~38 | |||||
| 12×8 | 12 | 0 -0.043 |
8 | 12 | 28~140 | 12 | +0.120 +0.050 |
5.0 | 2.4 | 38~44 | |||||
| 14×9 | 14 | 9 | 14 | 36~160 | 14 | 5.5 | 2.9 | 44~50 | |||||||
| (15×10) | 15 | 10.2 | 0 -0.070 |
h10 | 15 | 40~180 | 15 | 5.0 | 5.0 | +0.1 0 |
50~55 | ||||
| 16×10 | 16 | 10 | 0 -0.090 |
h11 | 16 | 45~180 | 16 | 6.0 | 3.4 | +0.2 0 |
50~58 | ||||
| 18×11 | 18 | 11 | 0 -0.110 |
18 | 50~200 | 18 | 7.0 | 3.4 | 58~65 | ||||||
| 20×12 | 20 | 0 -0.052 |
12 | 20 | 0.60 ~0.80 |
56~220 | 20 | +0.149 +0.065 |
0.40 ~0.60 |
7.5 | 3.9 | 65~75 | |||
| 22×14 | 22 | 14 | 22 | 63~250 | 22 | 9.0 | 4.4 | 75~85 | |||||||
| (24×16) | 24 | 16.2 | 0 -0.070 |
h10 | 24 | 70~280 | 24 | 8.0 | 8.0 | +0.1 0 |
80~90 | ||||
| 25×14 | 25 | 14 | 0 -0.110 |
h11 | 22 | 70~280 | 25 | 9.0 | 4.4 | +0.2 0 |
85~95 | ||||
| 28×16 | 28 | 16 | 25 | 80~320 | 28 | 10.0 | 5.4 | 95~110 | |||||||
| 32×18 | 32 | 0 -0.062 |
18 | 28 | 90~360 | 32 | +0.180 +0.080 |
11.0 | 6.4 | 110~130 | |||||
| (35×22) | 35 | 22.3 | 0 -0.084 |
h10 | 32 | 1.00 ~1.20 |
100~400 | 35 | 0.70 ~1.00 |
11.0 | 11.0 | +0.15 0 |
125~140 | ||
| 36×20 | 36 | 20 | 0 -0.130 |
h11 | - | 36 | 12.0 | 7.1 | +0.3 0 |
130~150 | |||||
| (38×24) | 38 | 24.3 | 0 -0.084 |
h10 | 36 | - | 38 | 12.0 | 12.0 | +0.15 0 |
140~160 | ||||
| 40×22 | 40 | 22 | 0 -0.130 |
h11 | 36 | - | 40 | 13.0 | 8.1 | +0.3 0 |
150~170 | ||||
| (42×26) | 42 | 26.3 | 0 -0.084 |
h10 | 40 | - | 42 | 13.0 | 13.0 | +0.15 0 |
160~180 | ||||
| 45×25 | 45 | 25 | 0 -0.130 |
h11 | 40 | - | 45 | 15.0 | 9.1 | +0.3 0 |
170~200 | ||||
| 50×28 | 50 | 28 | 45 | - | 50 | 17.0 | 10.1 | 200~230 | |||||||
| 56×32 | 56 | 0 -0.074 |
32 | 0 -0.160 |
50 | 1.60 ~2.00 |
- | 56 | +0.220 +0.100 |
1.20 ~1.60 |
20.0 | 11.1 | 230~260 | ||
| 63×32 | 63 | 32 | 50 | - | 63 | 20.0 | 11.1 | 260~290 | |||||||
| 70×36 | 70 | 36 | 56 | - | 70 | 22.0 | 13.1 | 290~330 | |||||||
| 80×40 | 80 | 40 | 63 | 2.50 ~3.00 |
- | 80 | 2.00 ~2.50 |
25.0 | 14.1 | 330~380 | |||||
| 90×45 | 90 | 0 -0.087 |
45 | 70 | - | 90 | +0.260 +0.120 |
28.0 | 16.1 | 380~440 | |||||
| 100×50 | 100 | 50 | 80 | - | 100 | 31.0 | 18.1 | 440~500 | |||||||
Notes