(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
| Application | Usage classification symbol | Tungaloy | Sumitomo Electric Hardmetal | Mitsubishi Materials | DIJET Industrial | Hitachi Tool | Fuji Die | Nippon Tungsten | Sanalloy Industry | KYORITSU GOKIN | Silveralloy | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| For general abrasion and impact resistant tools | V10 | D10 | D1 | GTi05 | D1 |
WH10 WH20 |
D10 D20 |
G1 |
DA10 DA20 DA25 |
H1 G1 KD05 |
G1 G2 |
|
| V20 |
D20 D25 |
D2 |
GTi10 GTi15 |
D2 | WH30 |
D40 D50 C50 G55 |
G2 |
DA30 VA30 |
G2 KD10 A10W |
G3 | ||
| V30 | D30 |
D3 ED30 |
GTi20 |
D3 NC2 NC6 NC8 |
WH40 | D60 |
G3 G20 |
DA50 VA40 |
G3 G4 KD20 MC30 |
G4 | ||
| V40* | D40 |
G5 ED50 |
GTi30 |
G5 NC10 GD195 |
WH50 |
C60 G65 |
G30 G40 |
DA60 VA50 EA50 |
G5 TB6 KD40 |
G5 6F |
||
| V50* | D50 | G6 |
GTi35 GTi30S GTi40 |
MH4 GD174 GD201 |
WH60 |
C70 C84 G70 G85 |
G50 G60 |
VA60 VA70 EA60 EA70 |
TB7 |
G6 F65 G65 |
||
| V60* |
D60 D70 |
G7 G8 |
GTi40S GTi50S |
MH5 MH7 GD206 |
WB60 | C95 |
G80 SD1 |
VA80 EA80 EA90 |
G8 |
G7 G8 7F 8F |
||
| Ultrafine-particle carbides | For cutting tools | Z01 |
F MD08F |
F0 |
ZH104 SF10 MF10 |
FZ05 FB10 |
NM08 | F08 | ||||
| Z10 |
M MD10 MD05F |
XF1 F1 AFU |
HTi10 MF20 |
FZ10 FZ15 FB15 |
NM15 |
F10 M10 |
FN10 FN20 |
EF05 | ||||
| Z20 |
MD15 MD20 EM10 |
AF0 SF2 AF1 |
TF15 UF30 |
FZ20 FB20 |
BRM20 EF20N |
F20 |
FN30 SF30 |
FD25 | EF10 | |||
| Z30 | UM |
A1 CC |
FZ25 | NM25 |
FN40 SF50 |
EF20 | ||||||
| For abrasion and impact resistance | V10 | F |
F0 SF1 ED10 AFU |
UF20 |
FB15 FZ10 FZ15 |
F08 F10 F20 M10 |
FN10 FN20 |
EF05 EF10 |
||||
| V20 | EM10 |
AF0 AF1 |
UF30 |
FB20 FZ20 |
F
N30
SF30 |
FD25 | EF20 |
SF20 SF05 |
||||
| V30 |
A1 CC |
FZ25 | NM25 | FN40 | FD15 |
SF25 SF30 |
||||||
| V40* | NM40 | SF50 | ||||||||||
*Standard of the Japan Cemented Carbide Tool Manufacturer’s Association
| Usage classification symbol | Hardness HRA |
Transverse rupture strength N/mm2 {kgf/mm2} |
Metal component | Rigid phase component |
|---|---|---|---|---|
| Co | Rigid phase primarily composed of tungsten | |||
| V10 | 89 or more | 1,170 or more {120 or more} | 3~6 | 88~91 |
| V20 | 88 or more | 1,275 or more {130 or more} | 5~9 | 88~90 |
| V30 | 87 or more | 1,471 or more {150 or more} | 8~16 | 78~87 |
| V40 | 85 or more | 1,864 or more {190 or more} | 11~20 | 73~85 |
| V50 | 83 or more | 2,060 or more {210 or more} | 14~25 | 70~82 |
| V60 | 78 or more | 2,256 or more {230 or more} | 17~30 | 65~78 |
(Japan Cemented Carbide Tool Manufacturer’s Association Standard CIS 019C-1990)
Notes 1. The usage classification symbols and numerical values for V10 to V30 are the same as in
JIS B 4053.
2. Usage classification symbols must not be used for material marks.
3. Some cemented carbide manufacturers have multiple material marks for the same usage
classification symbol.
| Usage classification symbol |
Hardness HRA |
Transverse rupture strength N/mm2 {kgf/mm2} |
|---|---|---|
| Z01 | 92 or more | 1,177 or more {120 or more} |
| Z10 | 91 or more | 1,275 or more {130 or more} |
| Z20 | 89.5 or more | 1,471 or more {150 or more} |
| Z30 | 88.5 or more | 1,668 or more {170 or more} |
(JIS B 4053-1989)
| Product name | Usage classification symbol | |||||||
|---|---|---|---|---|---|---|---|---|
| Large category | Product name and category |
High ← Abrasion resistance → Low Low ← Impact resistance → High |
||||||
| V10 | V20 | V30 | V40 | V50 | V60 | |||
| Punching die | Die | Small loads | ||||||
| Large loads | ||||||||
| Punch | Small loads | |||||||
| Large loads | ||||||||
| Drawing die | Drawing die | Small loads | ||||||
| Large loads | ||||||||
| Drawing punch | Small loads | |||||||
| Large loads | ||||||||
| Powder molding die | Die body | Round | ||||||
| Atypical | ||||||||
| Punch | ||||||||
| Other abrasion and impact resistant tools and parts | Low-impact item | Gauge, valve, nozzle, seal ring, precision ball, etc. | ||||||
| Medium-impact item | Bending die, crusher, spike, etc. | |||||||
| High-impact item | Letter punch, coining die, coining punch, impact die, swaging die, nail-making tool, hot extrusion die, polishing disk, etc. | |||||||
(Japan Cemented Carbide Tool Manufacturer’s Association Standard CIS 019C-1990)