(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Tensile load Pt = σt × As = πd2σt/4
| Material | Static load | Repeated load | Impact load | |
|---|---|---|---|---|
| Pulsating | Alternating | |||
| Steel | 3 | 5 | 8 | 12 |
| Cast iron | 4 | 6 | 10 | 15 |
| Copper, soft metals | 5 | 6 | 9 | 15 |
Find a suitable size for a single hex socket head cap screw to receive repeated (pulsating)
tensile loads of Pt = 1,960 N {200 kg}.
(Material: SCM435, 38 to 43 HRC, strength class: 12.9)
As=Pt/σt=1960 / 219.6=8.9[mm2]
M5 bolt with an effective cross-sectional area larger than this should be selected.
In consideration of fatigue strength, M6 with an allowable load of 2,087 N {213 kgf} is selected
from strength class 12.9 in the table below.
| Nominal thread size | Effective cross-sectional area AS mm2 |
Strength class | |||
|---|---|---|---|---|---|
| 12.9 | 10.9 | ||||
| Fatigue strength | Allowable load | Fatigue strength | Allowable load | ||
| N/mm2 {kgf/mm2} | N {kgf} | N/mm2 {kgf/mm2} | N {kgf} | ||
| M4 | 8.78 | 128 {13.1} | 1117 {114} | 89 {9.1} | 774 {79} |
| M5 | 14.2 | 111 {11.3} | 1568 {160} | 76 {7.8} | 1088 {111} |
| M6 | 20.1 | 104 {10.6} | 2087 {213} | 73 {7.4} | 1460 {149} |
| M8 | 36.6 | 87 {8.9} | 3195 {326} | 85 {8.7} | 3116 {318} |
| M10 | 58 | 73 {7.4} | 4204 {429} | 72 {7.3} | 4145 {423} |
| M12 | 84.3 | 66 {6.7} | 5537 {565} | 64 {6.5} | 5370 {548} |
| M14 | 115 | 60 {6.1} | 6880 {702} | 59{6.0} | 6762 {690} |
| M16 | 157 | 57 {5.8} | 8928 {911} | 56 {5.7} | 8771 {895} |
| M20 | 245 | 51 {5.2} | 12485 {1274} | 50 {5.1} | 12250 {1250} |
| M24 | 353 | 46 {4.7} | 16258 {1659} | 46 {4.7} | 16258 {1659} |
Fatigue strengths* have been excerpted from “Estimated values of fatigue limits for metric threads of machine screws, bolts, and nuts” (Yamamoto) and modified.