(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
This article is designed to help users select materials with greater confidence by providing a brief introduction to the characteristics and selection methods of basic materials and surface treatment.
Features: Inexpensive, good workability, various property changes shown by heat treatment, easy-to-recycle.
* The characteristics below are standard values, not guaranteed values.
| Type | Material symbol | Application | Features |
|---|---|---|---|
| Structural steel | SS400 | General machine parts | The most versatile steel grade. Workablity and weldability are good. |
| Carbon steel | S45C | General machine parts |
Normalizing: Tensile strength of 570 N/mm2 or greater Hardness of HB 167 to 229 Quenching and tempering: Tensile strength of 690N/mm2 or greater Hardness of HB 201 to 269 |
| S50C |
Normalizing: Tensile strength of 610 N/mm2 or greater Hardness of HB 179 to 235 Quenching and tempering: Tensile strength of 740N/mm2 or greater Hardness of HB 212 to 277 |
||
| Chrome molybdenum steel | SCM435 | General machine parts that require strength Example: Screw |
Quenching and tempering: 930N/mm2 or greater Hardness of HB 269 to 331 or greater |
| High-carbon chrome steel | SUJ2 | Parts that require abrasion resistance Examples: Shaft, bearing |
Hardness of 58 HRC or greater by high-frequency hardening |
| Hot-rolled steel plate | SPHC | Parts for general machine structures | So-called sheet metal. Material rolled in high-temperature conditions with plate thicknesses from 1.2 to 14.0 mm. The surface is black with oxide scale. Typical plate thickness used is 6 mm or less. |
| Cold-rolled steel plate | SPCC | Covers, cases, etc. | So-called sheet metal. It is produced by rolling of SPHC at near room temperature. Standard plate thickness is 0.4 to 3.2 mm. Dimensional precision is high, and the surface is beautiful. Good workability in terms of bending, drawing, and cutting. Weldability is also good. |
| Austenitic stainless steel | SUS303 | Machine parts requiring rustproof Examples: Bolt, nut, etc. |
Cutting properties are better than SUS304, but corrosion resistance is slightly inferior. No magnetism. |
| SUS304 | Machine parts that require rustproof Example: Food equipment, general scientific equipment, etc. |
The most typical stainless steel. It is used as general corrosion resistant steel and heat-resistant steel. No magnetism. | |
| SUS316 | Machine parts that require rustproof | Stainless steel made by adding molybdenum to SUS304. Superior to SUS304 in terms of corrosion resistance, acid resistance, and seawater resistance. No magnetism. | |
| Martensitic stainless steel | SUS440C | Machine parts that require rustproof | Corrosion resistance is inferior to that of austenitic. It can be hardened. Magnetic |
Features: Specific gravity is low (2.7 g/cm3, approx. 35% of iron). Conductivity and thermal conductivity are high.
Vulnerable to seawater, acids, and alkalis. In air and water, a thin oxide film is formed to prevent corrosion.
It is excellent in castability and workability, and can be rolled, drawn, and pressed at room temperature or high temperature.
| Type | Material symbol | Application | Features |
|---|---|---|---|
| Al-Cu alloys | A2017 | General purpose heavy-duty materials Examples: Aircraft materials, various structural materials, fabrication machine parts |
Duralumin. Heat-treated alloy with high strength and good milling properties. Weldability is inferior. |
| Al-Mg alloys | A5052 | General purpose heavy-duty materials Examples: Ships, vehicles, construction materials, beverage cans, machine parts |
Typical alloy with moderate strength. Corrosion resistance, static formation, weldability, and seawater resistance are good. |
| Al-Mg-Si alloys | A6061 | General machine parts | Heat-treatable corrosion resistant alloys. Considerably high yield strength can be obtained by T6 treatment. |
| A6063 | Structural materials for general machine parts Examples: Machine parts and plates that do not require strength |
It is often used as extrusion material. The strength is lower than A6061, but it is extrudable and capable of forming complex cross-sectional shapes. Corrosion resistance and surface treatment are good. |
Features: High conductivity and heat conductivity, antimagnetic. It has ductility, but hardens with work.
Better corrosion resistance than iron (moisture or carbon dioxide in the air causes copper rust).
Not vulnerable to fresh water, but not resistant to seawater. As the shrink ratio is large, it is difficult to cast.
| Type | Material symbol | Application | Features |
|---|---|---|---|
| Oxygen-free copper | C1020 | Cables, heat sinks, etc., that require high performance | Highest purity of copper on the market. It does not become brittle when heated to high temperatures. |
| Tough-pitch copper | C1100 | Conductive materials, construction uses, distillation stills, gaskets, etc. | It is the most versatile copper, and has excellent electrical and thermal conductivity. |
| Brass plate | C2801 | Wiring apparatus parts, nameplates, instrument panels, etc., that are punched or bent for use | Strength is high among copper alloys, and ductility is good. |
| Free-cutting brass | C3604 | Machining parts that require cutting, such as valve parts | Alloy containing lead and zinc. Brass with improved machinability by adding lead. Tensile strength is high and ductility is good. |
Please refer to the characteristics tables in the catalog, etc., for your selection.