(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Chinese New Year Notice & Operating Hours:Some suppliers will be on extended holidays during this period. Lead times may be longer than usual. Please check the updated lead times on our website before placing your order. More details.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

Quality Crimp Terminals

NICHIFU is a manufacturer of quality solderless terminals and sleeves since 1951, producing safe products which connect and provide electricity worldwide. They are continuously striving to improve quality, lower production cost and expand the use of automatic tooling. At NICHIFU, the products undergo quality inspection to meet industry standards.

Key Features of NICHIFU Crimp Terminals

Heat Resistant

Heat Resistant

Wide Range

Wide Range

RoHs Compliant

RoHs Compliant

Popular NICHIFU Crimp Terminals Categories

NICHIFU Crimp Terminals with Insulation

Crimp Terminals with insulated cover are convenient for different types of wiring work. There are many types of insulation materials to choose from including vinyl, nylon and polypropylene. Each type of material has properties that are tough, strong, durable, resistant to heat preventing electric shock. It also helps to separate and organize the wires for easy installation. Suitable for use in strict safety applications.

SPECIFICATIONS:
  • Material: Oxygen free copper strip/tube. (electro-tin-plating)
  • Insulator: Polycarbonate/Vinyl/Nylon
  • Rated Voltage: 600V (Polycarbonate)
    300V (Vinyl/Nylon)

NICHIFU Bare Crimp Terminals

Crimp Terminals without insulating materials are convenient to use in connecting electrical systems. Manufactured from quality materials that are dustproof and durable for use. These come in various shapes for selection, such as Ring, Ring and double stud, Square ring, Flag ring, etc.

SPECIFICATIONS:
  • Material: Oxygen free copper strip/tube. (electro-tin-plating)
  • Standards: Japanese Industrial Standards, JIS C2805 and JIS C2806.
    UL 486A-486B
    CSA C22.2

NICHIFU Insertion Type Connectors

Pin type terminal with cylindrical pin contact surface optimal for connecting soft steel stranded wires or single electric wires. This product has been certified for safety and meets the standards of UL and CSA that make connecting the electrical systems more convenient and easier.

*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

More Information on Crimp Terminals

Choosing the Right Type of Crimp Terminals

Select the type of Crimp Terminals to meet your usage needs.
Crimp Terminals are divided into 3 types according to usage patterns.
Choose the right type which meet your usage needs will help in work efficiency, damage reduction and cost savings.

Bare Crimp Terminals

Economical and general purpose use.

Bare Crimp Terminals

Crimp Terminals With Insulation

Tight connection, reduce loose connections.

Crimp Terminals With Insulation

Insertion Type Connectors

Suitable for easy connections.

Insertion Type Connectors

Products which you may use with Crimp Terminals

Crimping Tools

Crimping Tools

A Crimping Tool is often used for joining or connecting two pieces of materials via compression.

Wire Strippers

Wire Strippers

A wire stripper is a tool used to strip off the external coating of cables or the insulated coating of electric wires when connecting wires to each other.

Power Cables

Power Cables

Power cables are used in many different industrial applications, including general wiring and high-voltage wiring, to transmit electricity. Power cables come in 2 types, for transmitting high current and for transmitting low current, and are also available with insulation coating on the conductor.

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.

Need Any Assistance?
Customer Service

Contact us via our Inquiry Form
for assistance!