(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • [Temporary Suspension of Order Acceptance for the Middle East] Due to suspension of air transport & courier services to the Middle East region, we regret to inform that we will temporarily stop accepting order(s) until further notice. Thank you for your understanding.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.
Check out Wide Variety of Wrenches.

Wrenches for your various needs

Check out Recommended Levers at MISUMI

Wrenches are tools used to tighten and remove nuts and bolts. Wrenches have open ends and are mainly used for tacking. Box wrenches have ring-shaped ends that fit nuts and bolts, and an offset type is commonly used. There is also a short type that can be used when working in tight spaces, as well as a straight type that is easy to work within recessed sections. Ratchet wrenches feature a ratchet mechanism that makes it possible to work efficiently by enabling repeated tightening actions without having to reset the wrench on the bolt. All these wrenches are commonly made of tool steel, but there are also aluminum wrenches that are lightweight and useful for carrying around. Choose a product that matches the bolt size according to the application.

More than 18,000 Wrenches available for Ship out within 3 days.
Quote/Order now to receive promptly.

Select the type of Wrench you need

Select by brand

Select by type

Combination Wrench (Standard Type)

TRUSCO Combination Wrench (Standard Type) Part No. : TMS-07 From SGD 5.81 truckSame Day*

Double-ended Wrench 【1-7 Pieces Per Package】

TRUSCO Double-ended Wrench 【1-7 Pieces Per Package】 Part No. : TDS-6SB From SGD 41.21 truckSame Day*

Double-ended Ratchet Wrench

TRUSCO Double-ended Ratchet Wrench Part No. : TRW-1719 From SGD 40.04 truckSame Day*

Single-ended Wrench

TRUSCO Single-ended Wrench Part No. : TSS-0007 From SGD 6.18 truckSame Day*

Double-ended Wrench

TRUSCO Double-ended Wrench Part No. : TS-0708 From SGD 6.18 truckSame Day*

Combination Wrench (Panel Type)

TRUSCO Combination Wrench (Panel Type) Part No. : TMSN-07 From SGD 4.68 truckSame Day*

Ratchet Combination Wrench (Short Type)

TRUSCO Ratchet Combination Wrench (Short Type) Part No. : TGRW-13S From SGD 12.64 truckSame Day*

Double-ended Offset Wrench (45°)

TRUSCO Double-ended Offset Wrench (45°) Part No. : TRM-1013 From SGD 11.77 truckSame Day*

Drum Wrench

TRUSCO Drum Wrench Part No. : TDRWAL01 From SGD 37.52 truckSame Day*

4-size Plate Ratchet Wrench

MISUMI 4-size Plate Ratchet Wrench Part No. : RWCH-L From SGD 11.69 truckFrom 3 Days

Plate Ratchet Wrench Set with Offset Angle

MISUMI Plate Ratchet Wrench Set with Offset Angle Part No. : A-RCHWRCH-5SET From SGD 31.57 truckFrom 3 Days

Combination Gear Wrench

MISUMI Combination Gear Wrench Part No. : CBGWCH-8 From SGD 12.17 truckFrom 3 Days

Combination Wrench

MISUMI Combination Wrench Part No. : CBWCH-5SET From SGD 37.11 truckFrom 3 Days

Double-ended Open-mouth Wrench

MISUMI Double-ended Open-mouth Wrench Part No. : RGSP-6-7 From SGD 3.86 truckFrom 3 Days

Double-ended Box Wrench

MISUMI Double-ended Box Wrench Part No. : MWCH-5.5-7 From SGD 5.34 truckFrom 3 Days

Gear Box Wrench

MISUMI Gear Box Wrench Part No. : G-MWCH-8-10 From SGD 17.25 truckFrom 3 Days

Flex Head Gear Wrench

MISUMI Flex Head Gear Wrench Part No. : FHGWCH-010 From SGD 15.61 truckFrom 3 Days

Plate Ratchet Wrench 5-piece Set

MISUMI Plate Ratchet Wrench 5-piece Set Part No. : RCHWRCH-5SET From SGD 30.14 truckFrom 3 Days

*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

More information on Wrenches

Wrenches Information

Wrench is an important hand tool made from materials such as alloy steel with chromium and vanadium.
Shaped accordingly for several usage: to clamp, to tighten or loosen a screw nut.
It comes in different, sizes and types depending on its application.

Types include:
  • Double-ended wrench
  • Double-ended offset wrench
  • Combination
  • Single-ended wrench
  • Single-ended offset
  • Hook Wrench
  • Dedicated Tool

For safety use, check if the wrench is free from cracks & chipping, dry, clean, free of grease or other stains that will make the wrench slip out of your hand while in use. Choose the correct size of the wrench to fit the screw or nut. Store in a cool, dry place, not damp, etc.
Using the correct wrench that is suitable for the job will help to ensure work safety and maintain the durability of the wrench.

Wrenches are mainly used for

SCREW BOLTS

SCREW BOLTS

Wrenches are used for tightening a Screw Bolts drilled into a hole. Usually to stick 2 pieces together.

View recommended Screws & Bolts
SCREW FITTING

SCREW FITTINGS

Wrenches are used as an aid in Screw Fittings to joining steel frames and steel plates used for buildings

View recommended Screws Fittings
30% Coupon

View more products and recommendations by Category

Hex Wrenches
Hex Wrenches
Tool Sets / Tool Boxes
Tool Sets / Tool Boxes
Wrenches / Offset Wrenches / Ratchet Wrenches
Wrenches / Offset Wrenches / Ratchet Wrenches
Pliers/Nippers/Pincers
Pliers/Nippers/Pincers

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.

Need Any Assistance?
Customer Service

Contact us via our Inquiry Form
for assistance!