(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Proximity Sensors
Proximity Sensors include all sensors that perform non-contact detection. They convert information on the movement or presence of an object into an electrical signal.
Photomicrosensors
Photomicrosensors are small photoelectronic sensors with amplifiers built into them, used primarily as components for building into equipment. They are used to detect passing objects and positioning applications.
More than 1,000 Sensors available for Fast Delivery!
Recommended Proximity Sensors

Same Day*
| Part No. | Connection Method | Price |
|---|---|---|
| GLS-1 | Terminal block model | From SGD 26.72 |
| GLS-1L | Pre-wired model | From SGD 26.76 |
Prism, Standard Type Proximity Sensor
Part No. : TL-Q5MD1 2M
From SGD 59.32
Same Day*
Part No. : TL-W5MC1 2M
From SGD 48.76
Same Day*
Ultra Compact Proximity Sensor

Same Day*
| Part No. | Head size Depth | Price |
|---|---|---|
| E2S-Q12 1M | 19 mm | From SGD 44.27 |
| E2S-Q21 1M | 23 mm | From SGD 44.27 |
Standard Type Proximity Sensor
Part No. : E2E-X2D1-N 2M
From SGD 80.83
Same Day*
Small-Diameter Proximity Sensor
Part No. : E2E-C04S12-WC-C1-R 2M
From SGD 92.32
Same Day*
Recommended Proximity Sensors
Proximity Sensors with built-in Amplifier -Square Type
| Part No. | Detection Head Size Dimension | Price |
|---|---|---|
| EMX2.5-F8 | 8 mm | From SGD 25.11 |
| EMX4-F12 | 12 mm | From SGD 25.11 |
Proximity Sensors with Built-in Amplifier - Square
| Part No. | Detection Head Size Dimension | Price |
|---|---|---|
| C-MPXSR-4-F12 | 32.6 mm | From SGD 25.11 |
| C-MPXSR-2-F8 | 24.9 mm | From SGD 25.11 |
Bases for Sensor Mounting/Cost Efficient Product

Same Day*
| Part No. | Operating Environment | Price |
|---|---|---|
| C-MPXSC-1-8S | Standard | From SGD 73.02 |
| C-MPXSUC-5 | Mini Type | From SGD 116.95 |
Proximity Sensors with built-in Amplifier -Screw Type
Part No. : EM2-8S
From SGD 87.60
Same Day*
Proximity Sensors with built-in Amplifier/Screw Type/Heat Resistant
Part No. : PSMM4
From SGD 164.25
From 3 Days
Recommended Photomicrosensors
Groove type connector/Cord pull-out type photo·micro sensors

Same Day*
| Part No. | Indicator Light Mode | Price |
|---|---|---|
| EE-SX672 | Illuminated light (red) | From SGD 16.94 |
| EE-SX672A | Blocked light (red) | From SGD 16.94 |
Groove Type Connector / Pre-Wired Type Photomicrosensor
Part No. : EE-SX972-C1
From SGD 22.75
Same Day*
Wide Slot Width Connector Type Photomicrosensor
Part No. : EE-SPX303N
From SGD 39.81
Same Day*
Thin-type integrated cable type photomicro sensor (non-modulated light)

Same Day*
| Part No. | Shape | Price |
|---|---|---|
| EE-SX674-WR 1M | Solid Installation Type | From SGD 25.65 |
| EE-SX675-WR 1M | T Type | From SGD 25.77 |
Photo Micro Sensor with Recursive Reflection Lens Included
Part No. : EE-SPZ401-A
From SGD 59.53
Same Day*
Reflective Photomicrosensor With Sensitivity Adjuster
Part No. : EE-SY671
From SGD 25.74
Same Day*
*"Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.
Proximity Sensors are available in models using high-frequency oscillation to detect ferrous and non-ferrous metal objects and in capacitive models to detect non-metal objects. Models are available with environment resistance, heat resistance, resistance to chemicals, and resistance to water.
Types of Proximity Sensors
These Optical Sensors provide a compact, low-cost method to detect workpieces. Many models are available, including Slot-type Sensors (through-beam) for non-modulated or modulated light, Reflective Sensors, and Sensors with separate emitters and receivers.
Types of Photomicrosensors
Photoelectric Sensors detect photo-optical workpieces. OMRON provides many varieties of Sensor, including diffuse-reflective, through-beam, retro-reflective, and distance-settable Sensors, as well as Sensors with either built-in or separate amplifiers.
With these Separate-amplifier Sensors, the light from the Amplifier is transmitted through a fiber to enable detection in narrow places, other locations with limited access.
Rotary Encoders measure the number of rotations, the rotational angle, and the rotational position.
Experience the MISUMI Advantage when you browse & order with us.
7 Million Items
Affordable Options
Free CAD Data
Prompt Delivery
Customer Support
Contact us via our Inquiry Form
for assistance!