(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Industrial Relays
Industrial Relays are devices making or breaking electric circuits by their output section.
Relay Sockets
Optional common-use square and round sockets for relays.
More than 500 Relays available for Fast Delivery!
Recommended Industrial Relays
Mini Power Relay, Plug-in Terminal Type G2R-□-S

| Part No. | Operation Indicator Lamp | Price | Days to Ship |
|---|---|---|---|
| G2R-2-S DC24 | Available | From SGD 6.59 | Same Day* |
| G2R-2-SN DC24 | N/A | From SGD 8.77 | Same Day* |

| Part No. | Classification | Price | Days to Ship |
|---|---|---|---|
| MY2N DC24 | Standard Type |
From SGD 17.18 | Same Day* |
| MY2N-D2 DC24 | Built-in diode type |
From SGD 20.69 | Same Day* |

| Part No. | Classification | Price | Days to Ship |
|---|---|---|---|
| LY2N AC100/110 | Standard Type | From SGD 19.72 | Same Day* |
| LY2ZN-CR AC200/220 | Built-In CR Circuit Type | From SGD 36.66 | Same Day* |

| Part No. | Contact Configuration | Price | Days to Ship |
|---|---|---|---|
| G7SA-4A2B DC24 | [Other] 4a2b | From SGD 38.02 | Same Day* |
| G7SA-5A1B DC24 | [Other] 5a1b | From SGD 38.02 | Same Day* |

| Part No. | Classification | Price | Days to Ship |
|---|---|---|---|
| G7T-1112S DC24 | Built-In Operational Display Mechanism | From SGD 11.07 | Same Day* |
| G7T-112S DC24 | Standard Type | From SGD 12.14 | Same Day* |
Part No. : G7L-2A-T DC24
From SGD 21.24
Same Day*
Part No. : G4Q-212S DC24
From SGD 97.16
Same Day*
| Part No. | Coil rated voltage | Price | Days to Ship |
|---|---|---|---|
| MK2KP AC110 | (AC) 110 | From SGD 60.02 | Same Day* |
| MK2KP DC24 | (DC) 24 | From SGD 60.38 | Same Day* |
Part No. : G7S-4A2B-E DC24
From SGD 54.18
Same Day*
Contact Annunciator Relay Unit MYA
Part No. : MYA-NA2 DC24
From SGD 73.21
From 4 Days
Recommended Relay Sockets
Option Product for Relay Common Socket

| Part No. | Compatible Relay Series | Price | Days to Ship |
|---|---|---|---|
| PYF08A-E | MY,G3F | From SGD 7.28 | Same Day* |
| P2RF-08 | G2R | From SGD 9.56 | Same Day* |
Relay Socket For Substrate P6B, P6C, P6D
Part No. : P6D-04P
From SGD 3.87
Same Day*
Push-In Plus Terminal Block Socket PYF-□□-PU
Part No. : PYF-08-PU
From SGD 9.34
From 4 Days
Recommended Relay Sockets

| Part No. | Type | Price | Buy In Bulk. Save More! |
Days to Ship |
|---|---|---|---|---|
| GPR-MS-2CD | For Standard 2c | From SGD 6.20 | Buy 20pcs or more: From SGD 5.31 (Save $17 or more) |
Same Day* |
| GPR-LS-2CD | For High Power 2c | From SGD 7.34 | Buy 20pcs or more: From SGD 6.11 (Save $24 or more) |
Same Day* |
| GPR-MS-4CD | Standard 2c / 4c Shared | From SGD 8.55 | Buy 20pcs or more: From SGD 7.33 (Save $24 or more) |
From 4 Days |
| GPR-MSG-4CD | Standard 2c / 4c Shared | From SGD 8.55 | Buy 20pcs or more: From SGD 7.33 (Save $24 or more) |
From 4 Days |
*"Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.
Industrial Relays are devices making or breaking electric circuits by their output section.
Optional common-use square and round sockets for relays.
Terminal Relays are ideal for output interfaces and contributes to saving space in control panels.
SSR or Solid-state Relays are no-contact relays that utilizes the semiconductor. They enable high-speed and high-frequency operation.
Experience the MISUMI Advantage when you browse & order with us.
7 Million Items
Affordable Options
Free CAD Data
Prompt Delivery
Customer Support
Contact us via our Inquiry Form
for assistance!