(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

All Rotary Motion quality products are available at MISUMI.

ENJOY BEST VALUE ORIENTAL MOTOR PRODUCTS Exclusively at MISUMI!
MISUMI - the official ecommerce partner for Oriental Motor , offering the low market prices.
Order now!


Search for Oriental Motor Items Easily

Search

Explore our Motion Control Categories

ori

Complete Motion Bundles - Up to 47% OFF

Motor+Gearhead+Driver+Connection Cable
image Motor Unit >
Part Number Power Supply Price (SGD) % Discount After Discount Price (SGD)
PKP266D28A2-L Two-phase $138.00 33% $92.70
AZM46AC Single-phase / Three-phase $554.00 33% $369.90
BLHM230K-10FR DC24V $526.00 24% $399.60
BLM460S-GFV2 Single-phase / Three-phase $215.00 34% $142.20
picture1
image Driver Unit >
Part Number Type Price (SGD) % Discount After Discount Price (SGD)
BMUD60-C2 Driver Unit $284.00 33% $189.00
AZD3A-KM3 Multi-axis driver $2,187.00 34% $1,443.60
BLVD-KRD Motor Unit $647.00 28% $468.00
AZD-CEP Driver Unit $1,153.00 33% $776.70
picture1
image Connection Cable >
Part Number Cable Type Price (SGD) % Discount After Discount Price (SGD)
CC020VZF2 AZ series DC power connection cable set 75.00 23% 57.60
CC100VZR Connection cable set, flexible type, for AZ Series AC input 354.00 24% 269.11
CC030VZRB2 For DC Power Input 227.00 24% 171.91
CC050VZF For DC Power Input 164.00 24% 125.10
ori

Stepper Motor

Stepper Motors are electro-mechanical devices that converts electrical pulses into precise mechanical movements. These are ideal for applications where precise control of position or movement is needed, such as in robotics, CNC machines, and other precision instruments.There are many types of stepper motors to choose from, based on options such as built-in driver, single driver, single controller, backlash, drive method (unipolar and bipolar), power supply, and voltage.

AZ Series image
- Equipped with Built-in Battery-Free Absolute Encoder
- AC/DC Input
- Industrial Network Compatible
- Wide Speed Range and Torque Band
- Close Loop Control
Part Number Price (SGD) % Discount After Discount Price (SGD)
AZM66AC-PS50 $1,372.00 33% $912.60
AZM66AK $657.00 34% $436.50
AZD3A-KM3 $2,187.00 34% $1,443.60
AZD-CD $1,059.00 33% $709.20
AZM66AK-PS10 $1,228.00 33% $817.20
PK Series image
・Type Details: Motor Only
・Square Flange Size A (mm): 20 ~ 90
・Power Supply: 2-phase ~ 5-phase
・Voltage Specifications: DC Specification
・Control Method: Open Loop
Part Number Price (SGD) % Discount After Discount Price (SGD)
PK244-01A $108.00 21% $85.50
PK268-02A $180.00 21% $142.20
PKE564MC-HS50 $2,059.00 33% $1,376.10
PK245DA $124.00 20% $99.00
PK525PA $189.00 33% $126.90
CVD Series image
Series Type: Driver
Power Supply: 24 VDC
- Open-Loop / Close-Loop Control
- Pulse Input, Modbus(RTU), RS-485 communication
Part Number Price (SGD) % Discount After Discount Price (SGD)
CVD5B-KR $328.00 27% $238.49
CVD524-K $227.00 22% $178.20
CVD507-K $263.00 32% $178.21
CVD518BR-KSC $334.00 33% $225.02
CVD512B-KSC $334.00 33% $225.02
PKP Series image
- DC input
- Compact drivers
- High torque, low vibration, low noise
- Pulse Input / RS-485
Part Number Price (SGD) % Discount After Discount Price (SGD)
PKP244D23B $90.00 34% $59.40
PKP544N18A2-TS10 $349.00 28% $252.90
PKP245D23A2 $107.00 34% $71.10
PKP525N12B $114.00 33% $76.50
PKP545N18A2 $119.00 33% $79.20
ori

Brushless Motors

Brushless motors feature high efficiency, excellent controllability, and longevity, making them ideal for a wide range of applications, including industrial robots and tools.When selecting Brushless motors, it is crucial to consider factors such as type such as Driver Only, Motor Only or set, Flange Dimension, Power Supply (e.g. 3 Phase, Single Phase) and so on.

BLM Series image
・Type Details: Motor Only / Set
・Motor Type: Standard
・Square Flange Dim. A (mm): 60 ~ 110
・Voltage Specifications: AC100 Type / AC200 Type
・Power Supply: 3-Phase ~ Single-Phase
Part Number Price (SGD) % Discount After Discount Price (SGD)
BLM460S-GFV2 $215.00 34% $142.20
BLM460SHP-10S $504.00 31% $349.20
BLM5120HPM-GFV $653.00 28% $473.40
BLM5400HP-AS $474.00 34% $314.10
BLM5120HP-5S $612.00 31% $422.10
BLV Series R Type image
- Compact and high power drivers
- Ideal for Guided Vehicles
- Compatible with Modbus and CANopen Communication
- Output Power 60 to 400 W
- Speed Control Range 1 to 4000 r/min
Part Number Price (SGD) % Discount After Discount Price (SGD)
BLMR6400SKM-GFV-B $983.00 28% $711.89
BLMR6200SK-GFV-B $498.00 28% $360.90
BLVD-KRD $647.00 28% $468.00
BLMR260HK-5CS $575.00 27% $417.62
BLMR5100K-GFV-B $436.00 28% $315.88
BMU Series image
- Equipped with Digital Display Panel
- Easy Operation with a Rotate-and-Push Setting Dial
- Easy Wiring to Connect the Motor and Driver
- Output Power 30 to 400 W
- Speed Control Range 80 to 4000 r/min
Part Number Price (SGD) % Discount After Discount Price (SGD)
BMUD60-C2 $284.00 33% $189.00
BMUD200-C $354.00 34% $234.00
BMUD400-S $333.00 26% $246.60
BMUD30-C2 $275.00 34% $182.70
BMUD120-C2 $317.00 34% $210.60
BLH Series image
- 24 VDC Input Compact Driver
- Ideal for incorporating in equipment
- RS-485 Communication Compatible
- Output Power 15 to 100 W
- Speed Control Range (80) 100 to 3000 r/min
BLH Series
Part Number Price (SGD) % Discount After Discount Price (SGD)
BLHD100K $266.00 33% $178.20
BLHM015K-A $245.00 33% $164.70
BLH2D50-K $208.00 32% $140.40
BLHM015K-20 $406.00 34% $270.00
BLHM230K-50 $395.00 17% $327.60
ori

AC Motors

Small AC motors are vital in factory automation, powering machinery and ensuring precise movement of components despite their compact size. With options such as gear heads, controllers, and speed-control features, they deliver adjustable torque, smooth operation, and accurate performance. Some models also include electromagnetic brakes and clutches for safe stopping and controlled engagement, making them ideal for space-limited, high-precision applications.

WK Series, Induction Motors image
- Ideal for applications with continuous operation in one direction
- Three-phase motors for inverter control available
- Output Power 1 to 200 W
Part Number Price (SGD) % Discount After Discount Price (SGD)
0IK1A-A $114.00 33% $76.50
2IK5A-AT $120.00 33% $80.10
3IK15A-A $117.00 34% $77.40
4IK25A-A $129.00 34% $85.50
5IK40A-A $159.00 33% $106.20
Torque Motor K Series/World K Series, Individual Motor image
・Conforms to international safety standards (except 40W).
・Install external voltage adjuster to adjust motor rotation speed & torque.
・Torque Motor Unit TM series w/ power controller is also avaialable.
Part Number Price (SGD) % Discount After Discount Price (SGD)
2TK3GN-CW2E $195.00 34% $129.60
2TK3GN-AW2U $162.00 34% $107.10
3TK6GN-AW2J $171.00 34% $113.40
4TK10GN-CW2E $222.00 34% $146.70
5TK20GN-CW2J $255.00 34% $169.20
Parallel Shaft Gearhead for Induction Motor, World K2 Series image
・Easy Speed Reduction and Torque Increase, Combination with a gearhead allows the motor to slow down to a required speed & generate higher torque.
・Wide Variety of Products Gearheads are available with 20 different gear ratios from 1:3 to 1:180. Using a decimal gearhead also allows for large gear ratios of 1:180 or more.
・Rated life of gear head is up to 5000 hours.
・Type: Gearhead simplex
・Gear Head Type: Parallel Shafts
Part Number Price (SGD) % Discount After Discount Price (SGD)
2GN15K $102.00 37% $63.90
3GN30K $122.00 37% $76.50
4GN10XK $113.00 37% $71.10
5GN36K $156.00 41% $92.70
0GN25K $113.00 36% $72.00
*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.