(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Miniature Linear Guides - Standard Blocks, Light Preload / Slight Clearance

Block Type: Standard Block
Same Day*
| Part No. | Rail Width | Rail Length | Price |
|---|---|---|---|
| SSE2B16-390 | 15mm | 390mm | From SGD 96.60 |
| SSE2B16-470 | 15mm | 470mm | From SGD 101.85 |
Miniature Linear Guides - Wide Rails - Standard Blocks, Light Preload / Slight Clearance
Part No. : SSEBW14-190
Block Type : Standard Block
Rail Width : 24mm
Rail Length : 190mm
From SGD 65.10
Same Day*
Linear Guides for Medium Load - With Plastic Retainers, Interchangeable, Light Preload
Part No. : SV2RZ24-340
Block Type : Standard Block
Rail Width : 15mm
Rail Length : 340mm
From SGD 168.83
Same Day*
Miniature Linear Guides - Long Blocks, Light Preload
Part No. : SSELB6-40
Block Type : Long Block
Rail Width : 5mm
Rail Length : 40mm
From SGD 37.80
Same Day*
Miniature Linear Guides - Wide Rails - Long Blocks, Light Preload
Part No. : SSELBW16-390
Block Type : Long Block
Rail Width : 42mm
Rail Length : 390mm
From SGD 126.00
Same Day*
Miniature Linear Guides - Short Blocks, Light Preload / Slight Clearance
Part No. : SSEBSZ10-55
Block Type : Short Block
Rail Width : 9mm
Rail Length : 55mm
From SGD 33.60
Same Day*
Miniature Linear Guides - Short Blocks, Light Preload / Slight Clearance
Part No. : SSEBSZ13L-395
Block Type : Short Block
Rail Width : 12mm
Rail Length : 395mm
From SGD 79.80
Same Day*
Linear Guides for for Heavy Load - Normal Clearance / C-VALUE
Part No. : C-SXWT24-100
Block Type : Wide Block Tapped Hole
Rail Width : 15mm
Rail Length : 100mm
From SGD 46.62
From 5 Days
Linear Guides for for Medium Load - Normal Clearance / C-VALUE
Part No. : C-SV2R24-160
Block Type : Standard Block
Rail Width : 15mm
Rail Length : 160mm
From SGD 56.70
From 5 Days
Linear Guides for Extra Super Heavy Load - Normal Clearance / C-VALUE
Part No. : C-SER30-220
Block Type : Standard Block
Rail Width : 20mm
Rail Length : 220mm
From SGD 67.20
From 5 Days
Linear Guides for Medium Load - Normal Clearance
Part No. : SVWT24-100
Block Type : Wide Block Tapped Hole
Rail Width : 15mm
Rail Length : 100mm
From SGD 80.85
From 6 Days
Part No. : LLKA6
Type : Lock, Lock Unit
From SGD 6.74
Same Day*
Part No. : LLTA2
Type : Lock, Lock Unit
From SGD 8.42
Same Day*
Part No. : LLPL36
Type : Lock, Lock Unit
From SGD 10.11
Same Day*
Part No. : LLT3.5
Type : Lock, Lock Unit
From SGD 11.62
Same Day*
Part No. : SBLT3-8-6
Type : Stopper
From SGD 11.62
Same Day*
Slide Guide - Rail Mounting Hole Caps【100 Pieces Per Package】
Part No. : PACK-SGLC3
Type : Cap
From SGD 45.49
Same Day*
Linear Guide Clamps - For Miniature Linear Guides
Part No. : SECK13
Type : Clamp
From SGD 67.39
Same Day*
Linear Guide Clamps - For Medium/Heavy Load Linear Guides
Part No. : SVCK24
Type : Clamp
From SGD 109.50
Same Day*
Precision Ball Screws Standard Nut - Shaft Dia. 15, Lead 5, 10, 20 - Accuracy Grade C3, C5, C7

Type: Precision
Same Day*
| Part No. | Screw Shaft O.D.(Ø) | Shaft Screw Overall Length L(mm) | Price |
|---|---|---|---|
| BSS1520-720 | 15 | 720 | From SGD 815.69 |
| BSS1510-220-RLC | 15 | 220 | From SGD 653.47 |
Precision Ball Screws Compact Nut - Shaft Dia. 6, 8, Lead 1, 2 - Accuracy Grade C3, C5, C7
Part No. : BSX0802-120
Type : Precision
Screw Shaft O.D.(Ø) : 8
Shaft Screw Overall Length L(mm) : 120
From SGD 762.63
Same Day*
Precision Ball Screws Standard Nut - Shaft Dia. 10; Lead 2, 4 - Accuracy Grade C5
Part No. : C-BSS1004-150
Type : Precision
Screw Shaft O.D.(Ø) : 10
Shaft Screw Overall Length L(mm) : 150
From SGD 296.78
From 6 Days
Rolled Ball Screws Standard Nut - Shaft Dia. 15; Lead 5, 10, 20 - Accuracy Grade C7, C10

Type: Rolled
From 6 Days
| Part No. | Screw Shaft O.D.(Ø) | Shaft Screw Overall Length L(mm) | Price |
|---|---|---|---|
| BSSR1505-150 | 15 | 150 | From SGD 277.33 |
| BSSR1520-200 | 15 | 200 | From SGD 321.31 |
Rolled Ball Screws Block Nut - Shaft Dia. 15, 20, 25; Lead 5, 10 - Accuracy Grade C10
Part No. : BSBR1510-150
Type : Rolled
Screw Shaft O.D.(Ø) : 15
Shaft Screw Overall Length L(mm) : 150
From SGD 404.25
From 6 Days
Rolled Ball Screws Block Nut - Shaft Dia. 15, 20, 25; Lead 5, 10 - Accuracy Grade C10
Part No. : BSBRK2005-200-F20-P8
Type : Rolled
Screw Shaft O.D.(Ø) : 20
Shaft Screw Overall Length L(mm) : 200
From SGD 439.62
From 6 Days
*"Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.




Experience the MISUMI Advantage when you browse & order with us.
7 Million Items
Affordable Options
Free CAD Data
Prompt Delivery
Customer Support
Contact us via our Inquiry Form
for assistance!