(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that there will be no shipment from Japan during the upcoming year-end and New Year holiday period. However, Singapore’s stock items are available during these periods. More details.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.
Check out Recommended Hinges at MISUMI

Hinges

Check out Recommended Hinges at MISUMI

Hinges are types of joints that attach two things together while allowing for limited movement. Check out our eCatalog for a wide variety of hinges ranging from those used for machine doors and exterior, to those for furniture and building interior. Flat hinges, removable hinges, rear hinges, sliding hinges are available. Simply search for the item you need by shape, size, material, etc.

MISUMI

MISUMI is a 1 stop solution provider that meets manufacturing needs of Companies, supplying the market with standard components for Factory Automation, Press die and Plastic Mold. In addition to components for production equipment, the range has also expanded into electronics, tools and products for maintenance, repair and operations (MRO).

View more MISUMI Hinges
TAKIGEN

TAKIGEN is an industrial hardware manufacturer established in 1910 that supports manufacturing throughout the world. It has a lineup of approximately 8,000 products, one of the largest in Japan. Products such as hinges from Japan has been recognized and trusted by leading companies worldwide.View a wide range of Takigen products at MISUMI.

View more TAKIGEN Hinges

Choose by Category

Flat Hinges

Flat Hinges

Flat hinges, which are indispensable components for opening and closing operations, have symmetrical shapes consisting of 2 wings and 1 rotary shaft. Some of flat hinges and leaf hinges are made of metal such as stainless steel and zinc alloy while others are cast hinges particularly excellent in durability and resin hinges known for light weight and rust-resistance. Select the item you need easily for your operating environment.

Detachable Hinges

Detachable Hinges

Detachable hinges are fittings used to open and close doors and lids, and these types of hinges help install doors and lids by pulling out and inserting. They allow doors or lids to be installed/removed easily to/from the door frames without having to remove the hinges. Their materials are stainless steel, steel, resin, aluminum , zinc alloy, etc. Lift-off/flag hinges have right-hand, left-hand and reverse orientations. Make sure to select the correct hinge type.

Damper Hinges, Spring Hinges

Damper Hinges, Spring Hinges

Damper, & spring hinges are types of hinges to which loads are applied at the time when doors and lids are opened/closed. Damper hinges allow doors to be closed slowly due to the friction of viscous material inside, and are used for food showcases and toilet seats. Spring hinges use the force of the springs in the hinges and operate to either direction, open or close.

Concealed Hinges

Concealed Hinges

European & concealed hinges are invisible from the front or back sides of the doors. They are often used in switchboards, control panels, cubicles and server racks. European & concealed hinges include L-shaped European hinges, concealed cabinet hinges and interlocking hinges. Their materials include stainless steel plate, cold rolled copper plate and cold heading carbon steel wire. Select depending on the application and the operating environment.

Other Hinges

Other Hinges

Pivot, glass door & specialty hinges have different applications and shapes from normal hinges. Glass door hinges can be mounted on materials of glass, acrylic and the like, and are classified into overlay door hinges and inset door hinges, etc. Pivot hinges can be mounted on the upper and the lower parts of the door, and are classified into overlay door hinges and inset door hinges, etc. Specialty hinges have various special functions, such as of opening/closing the door automatically without springs, and of allowing the door to be fully opened to 180 degrees. Materials used for pivot, glass door & specialty hinges are stainless steel, steel, brass, aluminum, zinc alloy, resin, etc., depending on the application.

Hinge Components

Hinge Parts

Hinge Parts

Guidelines in Choosing Hinges

Guidelines in Choosing Hinges

In choosing hinges for your requirements. Take into consideration the weight and the size of the door. For the hinge material, choose the one that can withstand the conditions of use. For example if the hinge will be used outdoors, materials from stainless steel will be more resistant to rust than steel.

30% Coupon

View more products and recommendations by Category

Catches
Catches
Hinges
Hinges
Handles
Handles
Fasteners, Draw Latches
Fasteners, Draw Latches

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.

Need Any Assistance?
Customer Service

Contact us via our Inquiry Form
for assistance!