(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

All Rotary Motion quality products are available at MISUMI.

Search for FESTO Items Easily

Search

Browse by Category

logo1

Process Automation

Up to 30% OFF

Rotary actuator, DFPD Series

Rotary actuator, DFPD Series
  • Single acting or double acting
  • Very compact
  • Highly modular
  • End position adjustable at both ends
  • Optimised spring setting design
  • Mounting plate for pilot valve in EU (G) and US version (NPT)

Technical Specifications:

- Design: Rack and pinion
- Torque (at operating pressure 6 bar) [Nm]: 10 … 2.300
- Size: 10, 20, 40, 80, 120, 160, 240, 300, 480, 700, 900, 1.200, 2.300
- Operating pressure [bar]: ≤ 8
- Mounting position: Any
- Version for corrosive environment Shaft material: stainless steel, housing with epoxycoating
- Type of ignition protection for gas II 2G c T4 X
- Type of ignition protection for dust II 2D c 125°C X
- Safety integrity level [SIL] Up to SIL 3 Low Demand mode
Part No. Slashed Price % Discount Discount in Red Savings
DFPD-2300-RP-90-RS60-F16-R3-C-VDE2 SGD 6,062.80 30% SGD 4,243.96 SGD 1,814.84
DFPD-2300-RP-90-RS60-F16-R3-C SGD 5,956.25 30% SGD 4,169.38 SGD 1,786.88
DFPD-2300-RP-90-RS45-F16-R3-C-VDE2 SGD 5,780.40 30% SGD 4,046.28 SGD 1,734.12
DFPD-2300-RP-90-RS45-F16-R3-C SGD 5,673.90 30% SGD 3,971.73 SGD 1,702.17
DFPD-2300-RP-90-RS35-F16-R3-C-VDE2 SGD 5,592.10 30% SGD 3,914.47 SGD 1,677.63

Valve Positioners, CMSX Series

Valve Positioners, CMSX Series
  • Positioner for double/single-acting quarter-turn actuator or linear
  • Namur connection interface (VDI/VDE 3845)
  • Configurable characteristic curves: Linear/Equal percentage/User free
  • Polycarbonate housing
  • Configurable set-point signal 0-10V/0-20mA/4-20mA
  • 24VDC operating voltage
  • IP65 protection

Key Benefits:

- Energy-efficient and inexpensive in operation
- Feedback signals as standard
- Predefinable safety positions for emergency stop

Technical Specifications:

picture1
Part No. Slashed Price % Discount Discount in Red Savings
CMSX-P-SE-C-U-F1-D-130-C SGD 1,436.75 30% SGD 1,005.73 SGD 431.03
CMSX-P-S-C-U-F1-D-130-C SGD 1,348.70 30% SGD 944.09 SGD 404.61
CMSX-P-S-C-U-F1-D-50-C SGD 1,260.80 30% SGD 882.56 SGD 378.24
logo1

Pneumatics Automation

Up to 25% OFF

Filter regulator, MS4 Series

Filter regulator, MS4 Series
  • The MS-Basic in a polymer housing provides basic components focused on the most important technical functions and it is fully compatible with the metal MS series.
  • It has 360 degree view transparant bowl
  • It allows you to create the best possible mix of basic and high-end functions to achieve a best price performance ratio unit.
  • It is a quick visibility of comtaiminate filter and get it replaced.

Technical Specifications:

- Regulator, filter regulator, manual on/off valve, electrical on/off valve
- Connection: G1/4, G1/2
- Size: 10, 20, 40, 80, 120, 160, 240, 300, 480, 700, 900, 1.200, 2.300
- Filtration grade: 5, 40 um
Part No. Slashed Price % Discount Discount in Red Savings
MS4-LFR-1/4-D6-CRV-AS SGD 186.30 25% SGD 139.73 SGD 46.58
MS4-LFR-1/4-D6-ERV-AS SGD 186.30 25% SGD 139.73 SGD 46.58
MS4-LFR-1/4-D6-ERV-AS-Z SGD 186.30 25% SGD 139.73 SGD 46.58
MS4-LFR-1/4-D7-CRV-AS SGD 186.30 25% SGD 139.73 SGD 46.58
MS4-LFR-1/4-D7-ERV-AS SGD 186.30 25% SGD 139.73 SGD 46.58

Compact Cylinder, ADN Series

Compact Cylinder, ADN Series Suitable for light weight and electronic industry in short stroke movement application usage such as pressing a button.
  • Short, slim and lightweight
  • Free of copper

Key Benefits & Applications:

- Machine can be made smaller and compact
- Suitable for secondary battery production usage

Technical Specifications:

- Size : 6, 10, 12, 16, 20, 25, 32, 40, 50, 63mm
- Stroke length: 5, 10, 15, 20, 25, 30, 35,40, 45, 50 mm
- Male and female thread
- Double-acting and single acting
- Copper and zinc free variant available
Part No. Slashed Price % Discount Discount in Red Savings
ADN-80-80-A-P-A SGD 352.65 30% SGD 246.86 SGD 105.80
ADN-80-80-I-P-A SGD 352.65 30% SGD 246.86 SGD 105.80
ADN-80-60-A-P-A SGD 332.25 30% SGD 232.58 SGD 99.68
ADN-80-60-I-P-A SGD 332.25 30% SGD 232.58 SGD 99.68
ADN-80-50-A-P-A SGD 322.20 30% SGD 225.40 SGD 96.60
logo1

Electric Automation

Up to 30% OFF

Servo Motor, EMMT-AS Series

Filter regulator, MS4 Series
  • Dynamic, brushless, permanently excited synchronous servo motors
  • Extremely low cogging torque – supports high synchronisation even at low rotational speeds
  • Digital absolute displacement encoder; choose from:
    • Single-turn
    • Multi-turn, no batteries
    • Multi-turn safety, no batteries
  • Motor temperature transmission, digital via EnDat 2.2; motor protection via CMMT-AS
  • Torque-optimised & Speed-optimised
  • Degree of protection:
    • IP21 (motor shaft) for sizes 150/190
    • IP40 (motor shaft)
    • IP67 (motor housing with connection technology)
    • IP65 (motor shaft with rotary shaft seal made from PTFE)

Key Benefits & Applications:

EMMT-AS for demanding and dynamic applications is characterised by very good controllability and path accuracy for positioning tasks, while the space-saving, single-cable solution significantly reduces installation effort.

Technical Specifications:

- Simple connection technology (OCP: one cable plug)
- Single-turn and Multi-turn (battery-less) EnDat 2.2 encoder technology
- Size: 60, 80, 100, 150, 190
- Nominal torque: 0.6 ... 82.4 Nm
- Voltage: 325 ... 680 V DC
- Nominal current 1.4 ... 20 A
Part No. Slashed Price % Discount Discount in Red Savings
EMMT-AS-100-L-HS-RMB SGD 3,019.60 30% SGD 2,113.72 SGD 905.88
EMMT-AS-100-L-HS-RSB SGD 2,814.90 30% SGD 1,970.43 SGD 844.47
EMMT-AS-100-M-HS-RMB SGD 2,750.95 30% SGD 1,952.67 SGD 825.29
EMMT-AS-100-M-HS-RSB SGD 2,546.20 30% SGD 1,782.34 SGD 763.86
EMMT-AS-100-S-HS-RMB SGD 2,507.80 30% SGD 1,755.46 SGD 752.34

Control, CPX Series

Control, CPX Series CPX-E is a high-performance controller for automation system focusing primarily on motion & robotic controls
  • Multi protocol connection widely available
  • Extended software functions for seamless integration and simplified control of electric drives
  • The following modules are available:
    • PLC/Motion/Robotic Controller
    • Multi Protocol bus Interface modules
    • Input/output modules
    • IO-Link master modules
    • Encoder Module

Key Benefits & Applications:

  • High performance (dual core 766 MHz, 512 MB RAM)
  • EtherCAT master interface
  • Bus slave interfaces: PROFINET & EtherNet/IP
  • Bus slave interfaces: PROFINET & EtherNet/IP
  • Motion functions such as SoftMotion
  • UL/CSA, C-Tick, IEC Ex certifications

Technical Specifications:

- Electrical control: Fieldbus & Integrated controller
- Type of mounting: With H-rail
- Max. number of modules:10
- Mounting position: Vertical & Horizontal
- CE mark (see declaration of conformity):To EU EMC Directive, To EU Explosion Protection Directive (ATEX), In accordance with EU RoHS Directive
- UKCA marking (see declaration of conformity): To UK instructions for EMC, To UK EX instructions, To UK RoHS instructions
- KC mark: KC-EMV
- Approval: RCM trademark & c UL us listed (OL)
- Note on materials: RoHS-compliant
- Material housing:PA
- Diagnosis: Module-specific Via bus, Via LED
- Nominal DC operating voltage, electronics/sensors: 24 V
- Permissible voltage fluctuations for electronics/sensors: ± 25%
Part No. Slashed Price % Discount Discount in Red Savings
CPX-E-CEC-M1-EP SGD 3,208.95 25% SGD 2,406.71 SGD 802.24
CPX-E-CEC-C1-EP SGD 2,415.70 25% SGD 1,811.78 SGD 603.93
CPX-E-CEC-M1 SGD 1,934.60 25% SGD 1,450.95 SGD 483.65
CPX-E-CEC-C1 SGD 1,228.35 25% SGD 921.26 SGD 307.09
*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.