
(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.

Use Coupon now, enjoy more Savings!
More than 2,000 OMRON, MISUMI, IDEC Sensors,
Relays & Switches available IN STOCK.
Browse by Category
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
Part No. : EE-SX670P-WR 1M
From SGD 23.90
From SGD 19.12
(Price after Coupon**)
Same Day*
[Features]
Thin Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX77/87] (EE-SX770P)
Part No. : EE-SX770P
From SGD 25.62
From SGD 20.50
(Price after Coupon**)
Same Day*
Connector with Cord for Photomicrosensor [EE-1003/1006]
Part No. : EE-1006 1M
From SGD 10.16
From SGD 8.13
(Price after Coupon**)
Same Day*
Standard Type Proximity Sensor [E2E]
Part No. : E2E-X1R5E1 2M
From SGD 69.45
From SGD 55.56
(Price after Coupon**)
Same Day*
[Features]
Proximity Sensors with Built-in Amplifier - Square (C-MPXSR-2-F8)
Part No. : C-MPXSR-2-F8
From SGD 25.11
Same Day*
Magnetic Proximity Sensor [GLS] (GLS-M1)
Part No. : GLS-M1
From SGD 11.37
From SGD 9.10
(Price after Coupon**)
Same Day*
Photoelectric Sensor With Built-in Small Amplifier [E3Z]
Part No. : E3Z-D61 2M
From SGD 123.42
From SGD 98.74
(Price after Coupon**)
Same Day*
[Features]
Smart Fiber Amplifier [E3X-HD] (E3X-HD6)
Part No. : E3X-HD6
From SGD 157.72
From SGD 126.18
(Price after Coupon**)
Same Day*
Photoelectric Sensors with Built-in Amplifier - Miniature (C-MPESM-FDL)
Part No. : C-MPESM-FDL
From SGD 49.16
Same Day*
Fiber Optic Unit [E32] (E32-C21N 2M)
![Fiber Optic Unit [E32] (E32-C21N 2M)](/pr/recommend_category/electrical202108/images/product/10.png)
Same Day*
| Part No. | Head Shape | Price |
|---|---|---|
| E32-D22B 2M | Cylindrical Column Type | From SGD 136.02
From SGD 108.82 (Price after Coupon**) |
| E32-LT11 2M | Screw Type | From SGD 52.09
From SGD 41.67 (Price after Coupon**) |
Bases for Sensor Mounting/Cost Efficient Product

Same Day*
| Part No. | Detecting Head Size/Dimension (M) | Price |
|---|---|---|
| C-MPXSC-1-8S | M8 | From SGD 73.02 |
| C-MPXSC-2-12S | M12 | From SGD 73.02 |
Option Product for Relay Common Socket (8PFA)
Part No. : 8PFA
From SGD 6.78
From SGD 5.42
(Price after Coupon**)
Same Day*
Mini Power Relay MY (MY2-02 AC100/110)
Part No. : MY2-02 AC100/110
From SGD 14.76
From SGD 11.81
(Price after Coupon**)
Same Day*
Control Panel Relay Socket (MISUMI GPR Series) (GPR-MS-2CD)
Part No. : GPR-MS-2CD
From SGD 6.20
Same Day*
RJ Series Slim Power Relay (RJ2S-C-D24)
Part No. : RJ2S-C-D24
From SGD 124.80
From SGD 99.84
(Price after Coupon**)
From 6 Days
Safety Relay G7SA (G7SA-2A2B DC24)
Part No. : G7SA-2A2B DC24
From SGD 33.06
From SGD 26.45
(Price after Coupon**)
Same Day*
RT-2 Relay Terminal 1a × 8 (terminal block connection) (MWS-B3006)
Part No. : MWS-B3006
From SGD 71.28
Same Day*
Mini Power Relay, Plug-in Terminal Type G2R-□-S
Part No. : G2R-1-S AC100/(110)
From SGD 7.67
From SGD 6.14
(Price after Coupon**)
Same Day*
Part No. : RU2S-A200
From SGD 15.55
From SGD 12.44
(Price after Coupon**)
From 6 Days
General-purpose Basic Switch [Z] (Z-01HD-B)
Part No. : Z-01HD-B
From SGD 18.51
From SGD 14.81
(Price after Coupon**)
Same Day*
Ultra Small Basic Switch [SS] (SS-01)
Part No. : SS-01
From SGD 3.03
From SGD 2.42
(Price after Coupon**)
Same Day*
Part No. : MSTKD-ASL
From SGD 51.38
Same Day*
Contact Switches/Bolt/L-Shaped Bolt Switches (MSTKD-B)
Part No. : MSTKD-B
From SGD 58.96
From 6 Days
Emergency Stop Push Button Switch (φ22 / φ25) A22E (A22E-M-01B)
Part No. : A22E-M-01B
From SGD 87.27
From SGD 69.82
(Price after Coupon**)
Same Day*
Small Electromagnetic Lock Safety Door Switch [D4NL]
Part No. : D4NL-2AFA-B
From SGD 184.89
From SGD 147.91
(Price after Coupon**)
Same Day*
Part No. : HW1B-M101B
From SGD 18.62
From SGD 14.90
(Price after Coupon**)
From 6 Days
ø16 XA Series, Emergency Stop Switch (XA1E-BV301RH)
Part No. : XA1E-BV301RH
From SGD 37.45
From SGD 29.96
(Price after Coupon**)
From 6 Days
Experience the MISUMI Advantage when you browse & order with us.
7 Million Items
Affordable Options
Free CAD Data
Prompt Delivery
Customer Support
Contact us via our Inquiry Form
for assistance!