Celebrate with
MEGA Savings up to 80% Off
this Festive Season!
Shop from Wide Variety of Automation Components, Wiring & Electrical Controls,
Fasteners & Hardware, MRO & Tools and Press & Mold at a go.
Same Day Shipping Available.
Hurry, while stocks last!
Browse by Category
Automation Components
Manual Stages
|
|
|
|
|
[High Precision] Dovetail Slide, Feed Screw - X-Axis, Reinforced Clamp
|
|
Part No: XEGCL40
|
|
Discounted Price |
|
SGD 207.20
|
SGD 128.46
|
|
|
(Save SGD 78.74)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
[Standard] XY-Axis Cross Roller / XY-Axis Linear Ball Slide
|
|
Part No: XYCRS40
|
|
Discounted Price |
|
SGD 263.48
|
SGD 179.17
|
|
|
(Save SGD 84.31)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
[High Precision] X-Axis Dovetail Slide, Rack & Pinion - Rectangular
|
|
Part No: XWG60
|
|
Discounted Price |
|
SGD 158.19
|
SGD 106.94
|
|
|
(Save SGD 15.82)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
[High Precision] XY-Axis Linear Ball Slide - Low Profile
|
|
Part No: XYSSG60
|
|
Discounted Price |
|
SGD 442.25
|
SGD 367.07
|
|
|
(Save SGD 75.18)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
[High Precision] X-Axis Linear Ball Guide, Digital Micrometer Head / Feed
Screw
|
|
Part No: XSG50
|
|
Discounted Price |
|
SGD 215.46
|
SGD 163.75
|
|
|
(Save SGD 51.71)
|
Ready Stock
|
|
View
Details
|
|
|
Bearings
|
|
|
|
| Small Ball Bearing/Double
Shielded/Stainless With Flange
|
|
Part No: C-FL6900ZZ
|
|
Discounted Price |
|
SGD 6.99
|
SGD 1.54
|
|
| (Save SGD 5.45) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Small Deep Groove Ball Bearing With
Flange-Double
Shielded |
|
Part No: FL694ZZ
|
|
Discounted Price |
|
SGD 7.75
|
SGD 1.71
|
|
| (Save SGD 6.04) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Ball Bearing, Low Dust Generation Grease
Filled |
|
Part No: SBC686ZZ
|
|
Discounted Price |
|
SGD 7.43
|
SGD 1.49
|
|
| (Save SGD 5.94) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Low Dust Generation Grease Filled Ball
Bearing with
Flange |
|
Part No: SFLC684ZZ
|
|
Discounted Price |
|
SGD 10.11
|
SGD 2.43
|
|
| (Save SGD 7.68) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Small Deep Groove Ball Bearings -Economy
- Double
Shielded |
|
Part No: C693ZZ
|
|
Discounted Price |
|
SGD 2.87
|
SGD 0.69
|
|
| (Save SGD 2.18) |
Ready
Stock
|
|
View Details
|
|
|
Sensors, Switches
|
|
|
|
| Ultra Compact Proximity Sensor [E2S]
|
|
Part No: E2S-W21 1M
|
|
Discounted Price |
|
SGD 44.27
|
SGD 23.91
|
|
| (Save SGD 20.36) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| High Precision Digital Type Amplifier
Separation
Proximity Sensor [E2C-EDA] |
|
Part No: E2C-EDA11 2M
|
|
Discounted Price |
|
SGD 476.70
|
SGD 176.38
|
|
| (Save SGD 300.32) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| EE-SX77/SX87 Slim Compact
Photomicrosensor |
|
Part No: EE-SX871 2M
|
|
Discounted Price |
|
SGD 44.29
|
SGD 9.26
|
|
| (Save SGD 35.03) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Small Basic Switch [D2MV] |
|
Part No: D2MV-1L111-1C3
|
|
Discounted Price |
|
SGD 5.70
|
SGD 2.57
|
|
| (Save SGD 3.13) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Ultra-Small Basic Switch [D2F] |
|
Part No: D2F-F
|
|
Discounted Price |
|
SGD 2.30
|
SGD 0.99
|
|
| (Save SGD 1.31) |
Ready
Stock
|
|
View Details
|
|
|
Oil Free Bushings
|
|
|
|
| Oil Free Bushings - Straight (Polyacetal
Resin) |
|
Part No: JZB4-4
|
|
Discounted Price |
|
SGD 1.51
|
SGD 0.55
|
|
| (Save SGD 0.96) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Oil Free Bushings - Flanged (Polyacetal
Resin) |
|
Part No: JZF4-3
|
|
Discounted Price |
|
SGD 1.34
|
SGD 0.27
|
|
| (Save SGD 1.07) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Oil Free Bushings - Multi-Layer LF
Bushings (Dry Bush) -
Straight |
|
Part No: MDZB16-12
|
|
Discounted Price |
|
SGD 2.28
|
SGD 0.46
|
|
| (Save SGD 1.82) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Oil Free Bushings - Multi-Layer LF
Bushings (Dry Bush) -
Flanged |
|
Part No: MDZF4-6
|
|
Discounted Price |
|
SGD 1.85
|
SGD 0.67
|
|
| (Save SGD 1.18) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Oil Free Bushings - Products - Copper
Alloy Straight,
Standard |
|
Part No: C-MPBZ12-30
|
|
Discounted Price |
|
SGD 4.45
|
SGD 2.41
|
|
| (Save SGD 2.04) |
Ready
Stock
|
|
View Details
|
|
|
Casters & Adjusters Header
|
|
|
|
|
|
Part No: CLGK32-N
|
|
Discounted Price |
|
SGD 1.89
|
SGD 0.82
|
|
| (Save SGD 1.07) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Casters - Heavy Load - Wheel Material:
Nylon - Swivel
Type |
|
Part No: C-CTJJ125-N
|
|
Discounted Price |
|
SGD 28.78
|
SGD 12.67
|
|
| (Save SGD 16.11) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Integrated Casters & Leveling Mounts
- Standard,
Conductive, Side Mount |
|
Part No: HCFT6-130-SET
|
|
Discounted Price |
|
SGD 72.27
|
SGD 36.86
|
|
| (Save SGD 35.41) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: NFJNS12-150
|
|
Discounted Price |
|
SGD 16.34
|
SGD 6.05
|
|
| (Save SGD 10.29) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Caster With Leveling Mount, Heavy Duty Integrated Type |
|
Part No: CGAN75-M
|
|
Discounted Price |
|
SGD 101.07
|
SGD 53.97
|
|
| (Save SGD 47.10) |
Ready
Stock
|
|
View Details
|
|
|
Timing Belts & Idlers
|
|
|
|
| High Torque Timing Belts/P5M |
|
Part No: PTBN560P5M-150
|
|
Discounted Price |
|
SGD 31.89
|
SGD 21.37
|
|
| (Save SGD 10.52) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Timing Belts/XL/Compatible with the
Timing Pulleys XL
|
|
Part No: TUN84XL037
|
|
Discounted Price |
|
SGD 6.77
|
SGD 4.20
|
|
| (Save SGD 2.57) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Timing Belts/High Torque/2GT |
|
Part No: GBN662GT-60
|
|
Discounted Price |
|
SGD 5.90
|
SGD 3.49
|
|
| (Save SGD 2.41) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Idlers for Flat Belts-Flanged
Type/Crowned Type/Width
L6-32 |
|
Part No: HBG15-6
|
|
Discounted Price |
|
SGD 15.93
|
SGD 12.91
|
|
| (Save SGD 3.02) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Flanged Idlers with Teeth - MXL, XL -
Both Sides Bearing
|
|
Part No: AATFW40-MXL037-6
|
|
Discounted Price |
|
SGD 36.45
|
SGD 13.13
|
|
| (Save SGD 23.32) |
Ready
Stock
|
|
View Details
|
|
|
Cam Followers, Roller Followers
|
|
|
|
| Cam Followers-Standard/Crowned Type/With
Seal/No Seal
|
|
Part No: CFUR8-19
|
|
Discounted Price |
|
SGD 18.33
|
SGD 12.65
|
|
| (Save SGD 5.68) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Cam Follower - Hex Socket on Head,
Crowned |
|
Part No: CFUA10-22
|
|
Discounted Price |
|
SGD 21.48
|
SGD 13.11
|
|
| (Save SGD 8.37) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Cam Followers-Standard/Flat Type/With
Seal/No Seal |
|
Part No: CFFR6-16
|
|
Discounted Price |
|
SGD 14.61
|
SGD 8.92
|
|
| (Save SGD 5.69) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Miniature Cam Followers-General, Low
Particle
Generation/Heavy Load |
|
Part No: CFFAMG2.5-5
|
|
Discounted Price |
|
SGD 98.40
|
SGD 62.98
|
|
| (Save SGD 35.42) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Hex Socket Head Cam Follower CF-A Model
|
|
Part No: CF5UU-A
|
|
Discounted Price |
|
SGD 31.88
|
SGD 18.81
|
|
| (Save SGD 13.07) |
Ready
Stock
|
|
View Details
|
|
|
Linear Motion
|
|
|
|
| Shaft Supports - Flanged Mount, Long
Sleeves with Dowel
Hole |
|
Part No: STHRBNL25
|
|
Discounted Price |
|
SGD 31.91
|
SGD 22.98
|
|
| (Save SGD 8.93) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Miniature Linear Guides - Long Blocks,
Light Preload
|
|
Part No: SSELB16-230
|
|
Discounted Price |
|
SGD 64.05
|
SGD 42.28
|
|
| (Save SGD 21.77) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: L5-TST3
|
|
Discounted Price |
|
SGD 2.77
|
SGD 1.92
|
|
| (Save SGD 0.85) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: SLMUS6L
|
|
Discounted Price |
|
SGD 29.51
|
SGD 17.42
|
|
| (Save SGD 12.09) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Slide Rails (Load Rating: 275N~370N/2
pcs.) - Stainless
Steel, Three-Step |
|
Part No: SSRXC2710
|
|
Discounted Price |
|
SGD 41.11
|
SGD 16.04
|
|
| (Save SGD 25.07) |
Ready
Stock
|
|
View Details
|
|
|
Pneumatics, Hydraulics
|
|
|
|
| Air Cylinder, Standard Type, Double
Acting, Single Rod
CJ2 Series |
|
Part No: CDJ2B16-30Z-B
|
|
Discounted Price |
|
SGD 42.00
|
SGD 31.50
|
|
| (Save SGD 10.50) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Silencer, Compact Resin Type/Male
Thread, AN05 To 40
Series |
|
Part No: AN40-04
|
|
Discounted Price |
|
SGD 11.20
|
SGD 8.40
|
|
| (Save SGD 2.80) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Standard Type Speed Controller Elbow
|
|
Part No: JSC4-M3A
|
|
Discounted Price |
|
SGD 14.02
|
SGD 8.14
|
|
| (Save SGD 5.88) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Tube Fitting Brass for
Spatter-Resistance With Hex
Socket Head Without Straight Cover |
|
Part No: KOC10-01-1
|
|
Discounted Price |
|
SGD 4.46
|
SGD 2.59
|
|
| (Save SGD 1.87) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Miniature Couplings - Barbed Couplers
(1-50pcs/pack)
|
|
Part No: SRTG4N
|
|
Discounted Price |
|
SGD 2.53
|
SGD 1.32
|
|
| (Save SGD 1.21) |
Ready
Stock
|
|
View Details
|
|
|
Hardware & Fasteners
|
|
|
|
|
|
Part No: BP-105-4
|
|
Discounted Price |
|
SGD 1.53
|
SGD 0.79
|
|
| (Save SGD 0.74) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: CWN32
|
|
Discounted Price |
|
SGD 4.42
|
SGD 2.83
|
|
|
(Save SGD 1.59)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
| Spring Pin (for General Purposes) |
|
Part No: SPP-4-15
|
|
Discounted Price |
|
SGD 0.13
|
SGD 0.09
|
|
| (Save SGD 0.04) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Plastic Handle (AGS) (Flat-Head Bolt
Specification/Tapped) |
|
Part No: AGS110N
|
|
Discounted Price |
|
SGD 9.33
|
SGD 4.02
|
|
| (Save SGD 5.31) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: MS10-55
|
|
Discounted Price |
|
SGD 1.70
|
SGD 0.46
|
|
| (Save SGD 1.24) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
Phillips Pan Head Screws with Washer Set
|
|
Part No: SCBJ4-16
|
|
Discounted Price |
|
SGD 1.47
|
SGD 0.68
|
|
|
(Save SGD 0.79)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Phillips Flat Head Screw【1-15,000 Pieces Per Package】
|
|
Part No: CSPCSZ-STU-M3-6
|
|
Discounted Price |
|
SGD 0.06
|
SGD 0.02
|
|
|
(Save SGD 0.04)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Cross-Head Countersunk Machine Screw for Precision Equipment (Fine Screws)
|
|
Part No: SNZFS-M2X3-VA
|
|
Discounted Price |
|
SGD 0.34
|
SGD 0.21
|
|
|
(Save SGD 0.13)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Spring Lock Washer No. 2【1-10,000 Pieces Per Package】
|
|
Part No: WSP2-STN-M3
|
|
Discounted Price |
|
SGD 0.03
|
SGD 0.01
|
|
|
(Save SGD 0.02)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Dressing Screw/Washer C-29-M
|
|
Part No: C-29-M5
|
|
Discounted Price |
|
SGD 0.42
|
SGD 0.30
|
|
|
(Save SGD 0.12)
|
Ready Stock
|
|
View
Details
|
|
|
Wiring Components
|
|
|
|
| Round Type (R Type) Naked Crimp Terminal
For Copper Wire
(5-100 Pieces Per Package) |
|
Part No: R0.75-3.5
|
|
Discounted Price |
|
SGD 6.12
|
SGD 2.94
|
|
| (Save SGD 3.18) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| AGM Type Metal Cable Gland High
Waterproof Type |
|
Part No: AGM10-6
|
|
Discounted Price |
|
SGD 6.06
|
SGD 3.52
|
|
| (Save SGD 2.54) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Flat Cable Connector (General Purpose
Type) - XG4 |
|
Part No: XG4M-1630
|
|
Discounted Price |
|
SGD 3.22
|
SGD 1.29
|
|
| (Save SGD 1.93) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| NCS Series Round Metal Connector
(Plug/Adapter/Receptacle) |
|
Part No: NCS-252-P
|
|
Discounted Price |
|
SGD 8.48
|
SGD 7.04
|
|
| (Save SGD 1.44) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
| Wiring Duct (Single Side Break-Off)
(1-10pcs / pack)
|
|
Part No: AD-482
|
|
Discounted Price |
|
SGD 23.10
|
SGD 10.63
|
|
| (Save SGD 12.47) |
Ready
Stock
|
|
View Details
|
|
|
Electrical Controls
|
|
|
|
|
|
Part No: G2R-2A DC24
|
|
Discounted Price |
|
SGD 8.19
|
SGD 4.42
|
|
|
(Save SGD 3.77)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
| Solid-state Timer H3CR-F / -G / -H |
|
Part No: H3CR-F8 AC100-240/DC100-125
|
|
Discounted Price |
|
SGD 118.82
|
SGD 90.31
|
|
| (Save SGD 28.51) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
Option for Power Supply Harness for Input/Output
|
|
Part No: S82Y-EX01HI-01
|
|
Discounted Price |
|
SGD 6.97
|
SGD 3.55
|
|
|
(Save SGD 3.42)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Relay, BOXTM-22 Series, No Terminal Block
|
|
Part No: BOXTM-220-F0S0-LI
|
|
Discounted Price |
|
SGD 34.35
|
SGD 22.33
|
|
|
(Save SGD 12.02)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Plastic Box, TWF Type Flame Retardant Plastic Case With Flange Foot
|
|
Part No: TWF7-4-11D
|
|
Discounted Price |
|
SGD 6.72
|
SGD 3.43
|
|
|
(Save SGD 3.29)
|
Ready Stock
|
|
View
Details
|
|
|
MRO &Tools
|
|
|
|
|
Soft Tip Tweezers P-610-G
|
|
Part No: P-610-G
|
|
Discounted Price |
|
SGD 13.55
|
SGD 7.86
|
|
|
(Save SGD 5.69)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
| Coil Spring N-21/N-31/N-32 (10pcs/pack)
|
|
Part No: N-31-1
|
|
Discounted Price |
|
SGD 3.20
|
SGD 2.02
|
|
| (Save SGD 1.18) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: 6-905-02
|
|
Discounted Price |
|
SGD 40.90
|
SGD 22.90
|
|
|
(Save SGD 18.00)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
| 1/4" Long Straight-Slot Bit With Hex
Stage |
|
Part No: E6-106-1
|
|
Discounted Price |
|
SGD 12.30
|
SGD 8.00
|
|
| (Save SGD 4.30) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: Z-641
|
|
Discounted Price |
|
SGD 13.40
|
SGD 8.31
|
|
|
(Save SGD 5.09)
|
Ready Stock
|
|
View
Details
|
|
|
Press & Mold
|
|
|
|
|
|
Part No: X-SWH25-125
|
|
Discounted Price |
|
SGD 4.18
|
SGD 2.55
|
|
|
(Save SGD 1.63)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Round Wire Coil Springs -WM
|
|
Part No: WM6-65
|
|
Discounted Price |
|
SGD 1.32
|
SGD 0.32
|
|
|
(Save SGD 1.00)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
|
Round Wire Coil Springs -WR
|
|
Part No: WR5-30
|
|
Discounted Price |
|
SGD 1.21
|
SGD 0.30
|
|
|
(Save SGD 0.91)
|
Ready Stock
|
|
View
Details
|
|
|
|
|
|
| Quick-Fitting Joints For Mold Cooling
-Integrated
Plugs・Sockets |
|
Part No: M-KC4-01-1
|
|
Discounted Price |
|
SGD 3.66
|
SGD 1.43
|
|
| (Save SGD 2.23) |
Ready
Stock
|
|
View Details
|
|
|
|
|
|
|
|
Part No: BBT6
|
|
Discounted Price |
|
SGD 4.01
|
SGD 1.73
|
|
| (Save SGD 2.28) |
Ready
Stock
|
|
View Details
|
|
|
Any minor price differences on website are due to discount percentage rounding difference.
Kindly view promotional items on website to quote or order.
*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if
order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.
Terms & Conditions
1. The discount promotion is valid while stocks last.
2. Discounted prices are applicable for selected Part Numbers. Kindly refer to the full Promotion
Items List
here.
3. No Coupon is required for the promotion.
4. Promotion is only applicable for MISUMI SEA.
5. MISUMI reserves the right to make any changes to the promotion at any time.
6. Other Terms & Conditions may apply. Please contact MISUMI for more information about
this promotion.
Why MISUMI?
Experience the MISUMI Advantage when you browse & order with us.
Search by Product Categories