Fluoropolymer Compact 2-Way Ball Valve, RC1/4, NR1203-05

Brand :
FLONCHEMICAL
Caution
Product Description
[Features]
・ It has excellent chemical resistance
·All made of PTFE (Fluoroelastomer only for O-ring)
·The handle is light and compact
[Product Specifications]
·Connection Thread: RC1/4
·Orifice Diameter (mm): 6⌀
·O-ring: Perfluoro
·Operating Pressure: 0.5 MPa (G) or less