Fluoropolymer 2-Way Ball Valve, RC3/8, NR0001-02

Brand :
FLONCHEMICAL
Caution
Product Description
[Features]
・ It has excellent chemical resistance
·The orifice diameter is larger than the connection port diameter, and the flow rate of the inner diameter dimension flows as it is
·The valve uses a fluoropolymer ball
·Easy to open and close with handle type
[Product Specifications]
·Connection Thread: RC3/8
·Orifice Diameter (mm): 8⌀
·O-ring: Fluoroelastomer
·Operating Pressure: 0.5 MPa or less