Fluoropolymer 2-Way Valve Press-Fit Type, ø12, NR0003-04

Brand :
FLONCHEMICAL
Caution
Product Description
[Features]
・ It has excellent chemical resistance
·Ferrule type seal specifications (No tools required. It can be connected by tightening the cap nut)
·Since the stopcock (stem) is press-fitted, the orifice diameter is also large
·It is a product made entirely of fluoropolymer that does not use an O-ring
[Product Specifications]
·Ferrule type seal
·Compatible tube outer diameter: 12⌀ (mm)
·Orifice Diameter: 9⌀ (mm)
·Operating Pressure: 0.3 MPa or less