(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Coveralls

Coveralls

Standard Unit Price:
SGD 82.23
Days to Ship :
21 Day(s)

[Features]
· Made using ultra-conductive yarn.
·Clean-packed.
·For work in cleanrooms as a countermeasure against dirt, dust and static.

(i)Caution

  • A number of different color options are available for this product. Specify the color when ordering.
    Accessories (hood, mask, gloves, shoes) sold separately.

Basic Specifications

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5

Details

Part Number
Color

Refine by

  • Green Type
  • Red Type
  • Navy Type
  • Yellow Type
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • 5L
  • 6L
  • 7L
  • 8L
  • Clear
Inseam(cm)

Refine by

  • 61
  • 64
  • 67
  • 70
  • 77
  • 78
  • Clear
Chest Size / Compatible Chest Size(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 136
  • 140
  • 144
  • 148
  • Clear
Waist(cm)

Refine by

  • 68 to 78
  • 72 to 82
  • 76 to 86
  • 80 to 90
  • 84 to 95
  • 88 to 100
  • 92 to 105
  • 96 to 110
  • 100 to 115
  • 104 to 120
  • Clear
Sleeve Length(cm)

Refine by

  • 76
  • 80
  • 83
  • 87
  • 88
  • 89
  • 92
  • 93
  • 96
  • 98
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Green Type
3L
70
128
84 to 95
88
21 Day(s)
SGD 82.23

Part Number : BSC12001G3L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    128
  • Waist(cm)
    84 to 95
  • Sleeve Length(cm)
    88
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-87
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
4L
77
132
88 to 100
89
21 Day(s)
SGD 82.23

Part Number : BSC12001G4L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    132
  • Waist(cm)
    88 to 100
  • Sleeve Length(cm)
    89
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-88
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
5L
77
136
92 to 105
92
21 Day(s)
SGD 82.23

Part Number : BSC12001G5L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    5L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    136
  • Waist(cm)
    92 to 105
  • Sleeve Length(cm)
    92
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-89
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
6L
77
140
96 to 110
93
21 Day(s)
SGD 82.23

Part Number : BSC12001G6L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    6L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    140
  • Waist(cm)
    96 to 110
  • Sleeve Length(cm)
    93
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-90
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
7L
77
144
100 to 115
96
21 Day(s)
SGD 82.23

Part Number : BSC12001G7L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    7L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    144
  • Waist(cm)
    100 to 115
  • Sleeve Length(cm)
    96
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-91
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
8L
78
148
104 to 120
98
21 Day(s)
SGD 82.23

Part Number : BSC12001G8L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    8L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    78
  • Chest Size / Compatible Chest Size(cm)
    148
  • Waist(cm)
    104 to 120
  • Sleeve Length(cm)
    98
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-92
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
L
67
120
76 to 86
83
21 Day(s)
SGD 82.23

Part Number : BSC12001GL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    67
  • Chest Size / Compatible Chest Size(cm)
    120
  • Waist(cm)
    76 to 86
  • Sleeve Length(cm)
    83
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-93
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
LL
70
124
80 to 90
87
21 Day(s)
SGD 82.23

Part Number : BSC12001GLL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    124
  • Waist(cm)
    80 to 90
  • Sleeve Length(cm)
    87
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-94
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
M
64
116
72 to 82
80
21 Day(s)
SGD 82.23

Part Number : BSC12001GM
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    64
  • Chest Size / Compatible Chest Size(cm)
    116
  • Waist(cm)
    72 to 82
  • Sleeve Length(cm)
    80
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-95
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Green Type
S
61
112
68 to 78
76
21 Day(s)
SGD 82.23

Part Number : BSC12001GS
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Green Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    61
  • Chest Size / Compatible Chest Size(cm)
    112
  • Waist(cm)
    68 to 78
  • Sleeve Length(cm)
    76
  • Detailed Color Data
    Green
  • AS ONE Part Number
    62-3345-96
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Navy Type
3L
70
128
84 to 95
88
21 Day(s)
SGD 82.23

Part Number : BSC12001N3L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Navy Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    128
  • Waist(cm)
    84 to 95
  • Sleeve Length(cm)
    88
  • Detailed Color Data
    Navy blue
  • AS ONE Part Number
    62-3345-97
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Navy Type
L
67
120
76 to 86
83
21 Day(s)
SGD 82.23

Part Number : BSC12001NL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Navy Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    67
  • Chest Size / Compatible Chest Size(cm)
    120
  • Waist(cm)
    76 to 86
  • Sleeve Length(cm)
    83
  • Detailed Color Data
    Navy blue
  • AS ONE Part Number
    62-3345-98
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Navy Type
LL
70
124
80 to 90
87
21 Day(s)
SGD 82.23

Part Number : BSC12001NLL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Navy Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    124
  • Waist(cm)
    80 to 90
  • Sleeve Length(cm)
    87
  • Detailed Color Data
    Navy blue
  • AS ONE Part Number
    62-3345-99
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Navy Type
M
64
116
72 to 82
80
21 Day(s)
SGD 82.23

Part Number : BSC12001NM
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Navy Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    64
  • Chest Size / Compatible Chest Size(cm)
    116
  • Waist(cm)
    72 to 82
  • Sleeve Length(cm)
    80
  • Detailed Color Data
    Navy blue
  • AS ONE Part Number
    62-3346-01
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
3L
70
128
84 to 95
88
21 Day(s)
SGD 82.23

Part Number : BSC12001P3L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    128
  • Waist(cm)
    84 to 95
  • Sleeve Length(cm)
    88
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-02
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
4L
77
132
88 to 100
89
21 Day(s)
SGD 82.23

Part Number : BSC12001P4L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    132
  • Waist(cm)
    88 to 100
  • Sleeve Length(cm)
    89
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-03
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
5L
77
136
92 to 105
92
21 Day(s)
SGD 82.23

Part Number : BSC12001P5L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    5L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    136
  • Waist(cm)
    92 to 105
  • Sleeve Length(cm)
    92
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-04
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
6L
77
140
96 to 110
93
21 Day(s)
SGD 82.23

Part Number : BSC12001P6L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    6L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    140
  • Waist(cm)
    96 to 110
  • Sleeve Length(cm)
    93
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-05
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
7L
77
144
100 to 115
96
21 Day(s)
SGD 82.23

Part Number : BSC12001P7L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    7L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    77
  • Chest Size / Compatible Chest Size(cm)
    144
  • Waist(cm)
    100 to 115
  • Sleeve Length(cm)
    96
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-06
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
8L
78
148
104 to 120
98
21 Day(s)
SGD 82.23

Part Number : BSC12001P8L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    8L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    78
  • Chest Size / Compatible Chest Size(cm)
    148
  • Waist(cm)
    104 to 120
  • Sleeve Length(cm)
    98
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-07
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
L
67
120
76 to 86
83
21 Day(s)
SGD 82.23

Part Number : BSC12001PL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    67
  • Chest Size / Compatible Chest Size(cm)
    120
  • Waist(cm)
    76 to 86
  • Sleeve Length(cm)
    83
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-08
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
LL
70
124
80 to 90
87
21 Day(s)
SGD 82.23

Part Number : BSC12001PLL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    124
  • Waist(cm)
    80 to 90
  • Sleeve Length(cm)
    87
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-09
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
M
64
116
72 to 82
80
21 Day(s)
SGD 82.23

Part Number : BSC12001PM
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    64
  • Chest Size / Compatible Chest Size(cm)
    116
  • Waist(cm)
    72 to 82
  • Sleeve Length(cm)
    80
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-10
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Red Type
S
61
112
68 to 78
76
21 Day(s)
SGD 82.23

Part Number : BSC12001PS
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Red Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    61
  • Chest Size / Compatible Chest Size(cm)
    112
  • Waist(cm)
    68 to 78
  • Sleeve Length(cm)
    76
  • Detailed Color Data
    Pink
  • AS ONE Part Number
    62-3346-11
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Yellow Type
3L
70
128
84 to 95
88
21 Day(s)
SGD 82.23

Part Number : BSC12001Y3L
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Yellow Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    128
  • Waist(cm)
    84 to 95
  • Sleeve Length(cm)
    88
  • Detailed Color Data
    Yellow
  • AS ONE Part Number
    62-3346-12
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Yellow Type
L
67
120
76 to 86
83
21 Day(s)
SGD 82.23

Part Number : BSC12001YL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Yellow Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    67
  • Chest Size / Compatible Chest Size(cm)
    120
  • Waist(cm)
    76 to 86
  • Sleeve Length(cm)
    83
  • Detailed Color Data
    Yellow
  • AS ONE Part Number
    62-3346-13
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Yellow Type
LL
70
124
80 to 90
87
21 Day(s)
SGD 82.23

Part Number : BSC12001YLL
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Yellow Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    70
  • Chest Size / Compatible Chest Size(cm)
    124
  • Waist(cm)
    80 to 90
  • Sleeve Length(cm)
    87
  • Detailed Color Data
    Yellow
  • AS ONE Part Number
    62-3346-14
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5
Yellow Type
M
64
116
72 to 82
80
21 Day(s)
SGD 82.23

Part Number : BSC12001YM
Days to Ship 21 Day(s)
Standard Unit Price SGD 82.23

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    Yellow Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Inseam(cm)
    64
  • Chest Size / Compatible Chest Size(cm)
    116
  • Waist(cm)
    72 to 82
  • Sleeve Length(cm)
    80
  • Detailed Color Data
    Yellow
  • AS ONE Part Number
    62-3346-15
  • Materials
    Polyester
  • Specifications
    Front fastener / Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO class 5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3345-8762-3345-8862-3345-8962-3345-9062-3345-9162-3345-92
Code number810-6392810-6393810-6394810-6395810-6396810-6397
Part number62-3345-9362-3345-9462-3345-9562-3345-9662-3345-9762-3345-98
Code number810-6398810-6399810-6400810-6401810-6207810-6208
Part number62-3345-9962-3346-0162-3346-0262-3346-0362-3346-0462-3346-05
Code number810-6209810-6210810-6289810-6290810-6408810-6409
Part number62-3346-0662-3346-0762-3346-0862-3346-0962-3346-1062-3346-11
Code number810-6410810-6411810-6291810-6292810-6293810-6412
Part number62-3346-1262-3346-1362-3346-1462-3346-15
Code number810-6211810-6212810-6213810-6214

Tech Support