Fluoropolymer 3-Way Valve Reducing Press-Fit Type, ø6-ø8-ø8, NR1212-03

Brand :
FLONCHEMICAL
Caution
Product Description
[Features]
・ It has excellent chemical resistance
·Made entirely of fluoropolymer
·Ferrule type seal specifications (No tools required. It can be connected by tightening the cap nut)
·It is possible to connect 3 types of tubes with different large and small diameters
[Product Specifications]
·Compatible tube outer diameter (mm): 6⌀-8⌀-8⌀
·Orifice Diameter (mm): 3⌀
·Operating Pressure: 0.3 MPa or less