Tag Box 06

Brand :
TGK
Caution
Product Description
[Product Specifications]
·Model: 06
·Capacity (L): 36
·Approximate outer dimensions (mm): 635 × 439 × 226 H
·Approximate inner dimensions (mm): 540 × 370 × 185
·Main Body Material: Polypropylene
·Handle material: Polypropylene
·Color: Natural