(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Under-Desk Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Under-Desk Stand

Standard Unit Price:
SGD 198.80
Days to Ship :
10 Day(s)

[Features]
·If you use a desk stand, the effective space will be doubled.
·A PC monitor, telephone, rack, etc., can be placed on the table, and a notebook PC and/or desk small accessories can be put in the lower space, increasing the space.
·The stand opens up desk space to fit A3-size paper vertically when used with an office desk with a depth of 700 mm.
·For slim type desks with a depth of 450 mm, the stand opens ups space to fit a small notebook. (Limited to notebooks with a length of 200 mm or less)

Basic Specifications

  • Product Type
    Other Work Benches
  • Height (mm)
    80
  • Width (mm)
    390
  • Depth (mm)
    250
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Detailed specifications 1
    ·Materials: steel; Width × depth × height: 390 × 250 × 80 mm; Weight: 1290 g
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4903419812768
  • 4903419812775
  • Clear
Specifications

Refine by

  • Black
  • Yellow-green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4903419812768
Yellow-green
10 Day(s)
SGD 198.80

Part Number : 61-4491-52
Days to Ship 10 Day(s)
Standard Unit Price SGD 198.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Work Benches
  • Height (mm)
    80
  • Width (mm)
    390
  • Depth (mm)
    250
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • JAN Code
    4903419812768
  • Specifications
    Yellow-green
  • Detailed specifications 1
    ·Materials: steel; Width × depth × height: 390 × 250 × 80 mm; Weight: 1290 g
1 pc.
4903419812775
Black
10 Day(s)
SGD 198.80

Part Number : 61-4491-53
Days to Ship 10 Day(s)
Standard Unit Price SGD 198.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Work Benches
  • Height (mm)
    80
  • Width (mm)
    390
  • Depth (mm)
    250
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • JAN Code
    4903419812775
  • Specifications
    Black
  • Detailed specifications 1
    ·Materials: steel; Width × depth × height: 390 × 250 × 80 mm; Weight: 1290 g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Usage example

Usage example of a desk stand

 


Tech Support