(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASLAB Quartz Cell (Transparent on 2 Sides)

ASLAB Quartz Cell (Transparent on 2 Sides)

Standard Unit Price:
SGD 243.20
Days to Ship :
8 Day(s)

[Features]
·Offered at an affordable price.
·Precise joint finish for low optical path variation and a sturdy joint surface.
·The product can be easily placed in the cell holder and washed.
·The bottom is U-shaped.
·No adhesive is used.

Basic Specifications

  • Product Type
    Other
  • Size
    5.5×12.5×45mm
  • Capacity(ml)
    1
  • Material
    Quartz glass
  • Optical Path Length x Optical Path Width(mm)
    3×10
  • Specifications
    2 surfaces transparent
  • Size(mm)
    5.5×12.5×45
  • Optical Path Length(mm)
    3
  • Optical Path Width(mm)
    10
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 243.20

Part Number : 1-2902-10
Days to Ship 8 Day(s)
Standard Unit Price SGD 243.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size
    5.5×12.5×45mm
  • Capacity(ml)
    1
  • Material
    Quartz glass
  • Optical Path Length x Optical Path Width(mm)
    3×10
  • Specifications
    2 surfaces transparent
  • Size(mm)
    5.5×12.5×45
  • Optical Path Length(mm)
    3
  • Optical Path Width(mm)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support