(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

RELIEF Rotary File, Sharp Fine Tooth (Carbon Tool Steel)

RELIEF Rotary File, Sharp Fine Tooth (Carbon Tool Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 28290
  • 28292
  • 28357
  • 28355

[Applications]
· For tasks such as text-engraving and chamfering of wood, aluminum, resin or light metals.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

28290

Part Number
28290
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.07

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 10 Size(mm) 6 Shaft diameter(mm) 3
Shape Sharp fine tooth

Please check the type/dimensions/specifications of the part 28290 in the RELIEF Rotary File, Sharp Fine Tooth (Carbon Tool Steel) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)