(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Sumflex woodworking file
[Materials]Carbon tool steel
[Maximum Operating Rotational Speed (min-1)]10000
Part Number |
---|
NO.H-141 |
NO.H-142 |
NO.H-145 |
NO.H-147 |
NO.H-148 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade tip shape | Shape | Outer diameter (mm) | Length (mm) | Thickness (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
SGD 27.84 | 3 Piece(s) | 6 Day(s) or more | Cutting grain | Cylinder-type | 6 | 11 | 6 | 4964521601411 | ||
SGD 27.84 | 3 Piece(s) | 6 Day(s) or more | Cutting grain | Triangular type | 6 | 9 | 6 | 4964521601428 | ||
SGD 27.84 | 3 Piece(s) | 6 Day(s) or more | Sharp fine tooth | Ball type | 6 | 6 | 6 | 4964521601459 | ||
SGD 27.84 | 3 Piece(s) | 6 Day(s) or more | Filing | Bullet-nose type | 8 | 15 | 8 | 4964521601473 | ||
SGD 27.84 | 3 Piece(s) | 6 Day(s) or more | Filing | Bullet-nose type | 8 | 15 | 8 | 4964521601480 |
Loading...
Type | Other Related Products | Single Product Set Product | Single Item | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Maximum rotation speed used(min⁻1) | 10,000 | The Tool Used | Mini router, Joy-Robo |
How can we improve?
How can we improve?