(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sunflex Carbide Cutter

Sunflex Carbide Cutter

Suitable for precision grinding of various materials including stone, glass, wood and metal.

Part Number

Configured Part Number is shown.

Part Number
NO.H-162
NO.H-163
NO.H-164
NO.H-165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Shape Length
(mm)

SGD 21.20

1 Piece(s) 9 Day(s) or more Ball TypeBall type1.4

SGD 21.20

1 Piece(s) 9 Day(s) or more Cylindrical End Blade TypeCylinder-type4.5

SGD 21.20

1 Piece(s) 9 Day(s) or more Cylindrical End Blade TypeCylinder-type4.5

SGD 21.20

1 Piece(s) 9 Day(s) or more Cylindrical End Blade TypeCylinder-type4.5

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34 Maximum Operating Rotational Speed(rpm) 30,000 Diameter(mm) 1.4
The Tool Used Mini router, Joy-Robo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)