JCSS Calibration Equipment Tuning Fork Vibro Viscometer SV Series With General Calibration Certificate

Caution
- This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.
Product Description
JCSS Calibration Equipment Tuning Fork Vibro Viscometer SV Series With General Calibration Certificate
SV series viscometers are listed as measurement instruments compliant with Japan Calibration Service System (JCSS) viscosity standards (registration classification: viscometer). Along with capillary and rotational type viscometers, they are recognized as measuring instruments that ensure traceability to specific standards.
[Features]
· The newly developed SV type (tuning fork vibration type) achieves a high measurement accuracy of 1% (*) (repeatability) over the full range. In addition, the viscometer can be calibrated using a standard viscosity fluid.
· (*Repeatability [standard deviation] during repetitive measurements in standard viscosity fluid with the sensor plates remaining in the sample)
· Wide-range continuous measurement over the whole measuring range from low viscosity to high viscosity is possible without replacing the viscosity detection sensor plates.
· WinCT-Viscosity software is provided as standard
· Users can calibrate the viscometer using a standard viscosity fluid