(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Curved Needle-Nose Pliers SCR-150

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Curved Needle-Nose Pliers SCR-150

Standard Unit Price:
SGD 21.58
Days to Ship :
7 Day(s) or more

Needle-nose pliers made using a rust-resistant stainless-steel.
[Features]
· Overall polished finish for a feeling of quality.
· The serrated tip allows you to tightly grip small parts.
· Allows for cutting, grasping and removing copper wire all in one.
· Cutting capacity: 0.9 mm copper wire.
· Blade hardness: HRC45 to 48.
· Made of a stainless steel (SUS420) material.
[Applications]
· Can be used when working on hobbies, fishing, etc.

(i)Caution

  • This product was designed for hobbies to light tasks. Do not attempt to use it beyond its abilities. Do no use on electrified items because it could cause an electric shock. Do not use for unintended applications. Wear safety glasses, etc. while working. Wipe with oil after use, etc. to maintain product. Rust could develop.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Copper Wire Cutting Performance(φ/mm)
    0.9
  • Hardness(HRC)
    45 to 48
  • Body / Option
    Main body
  • JAN Code
    4977292273091
  • Material
    Stainless steel (SUS420)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 21.58

SCR-150
Part Number : SCR-150
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 21.58

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Copper Wire Cutting Performance(φ/mm)
    0.9
  • Hardness(HRC)
    45 to 48
  • Body / Option
    Main body
  • JAN Code
    4977292273091
  • Material
    Stainless steel (SUS420)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)