Detailed Work File PRO For Wood Carving Craft Work

Detailed Work File PRO For Wood Carving Craft Work

Click this image to zoom it.

Move the mouse over the image to zoom

A file that was painstakingly made by an experienced file artisan.
[Features]
· You can literally feel its outstanding sharpness and comfortable workability.
· Does not become easily clogged with cutting chips, providing a cleanly finished surface.
· Made in Nigata in Hiroshima prefecture, Japan—the home of Japanese file tools.
· A good bite that gives a finished surface similar to that achieved with a planer.
[Applications]
· Polishing work on hard wood, bamboo, putty, foamed resin, plastic, gypsum, etc.

(i)Caution

  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Part Number

Configured Part Number is shown.

4977292159357

Part Number
4977292159357
Part NumberVolume DiscountDays to ShipPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Applicable material
5 Day(s) or more 422681053Medium/hard wood, bamboo, putty, foam resin, etc.

Loading...

  1. 1

Basic Information

Overall Length(mm) 200 Shape Flat JAN Code 4977292159357
Details of cut type Curved tooth

Please check the type/dimensions/specifications of the part 4977292159357 in the Detailed Work File PRO For Wood Carving Craft Work series.

Additional Products in this Category

Tech Support