Dirt Removal Stick, Orange #3000

Dirt Removal Stick, Orange #3000

Click this image to zoom it.

Move the mouse over the image to zoom

A dirt-removal stick made of natural rubber. Features excellent grinding strength, ideal for removing dirt from objects.
[Features]
· The stick shape makes it easy to apply force.
· The eraser section has been cut small to allow it to fit into tight spaces.
· Handy for brushing off shavings and debris left behind after grinding/polishing work.
[Applications]
· Used to remove dirt from plastic products, resin, FRP, etc.
· Used for removing light metal rust such as that found on pots, kettles, sinks, etc.
· Ideal for removing dirt from tiles and joints.

(i)Caution

  • Only use for the applications for which it was originally intended. Always wear protective gear such as gloves and safety goggles during use. The eraser has a high grinding strength, so do not use on locations or materials where scratches would cause a problem. The bristle tips on the brush are hard so take care not to pierce your hand with them. The material color, texture, gloss, etc., may change after use. Do not use on items in which any such changes would be a problem.

Part Number

Configured Part Number is shown.

4977292158787

Part Number
4977292158787
Part NumberVolume DiscountDays to ShipPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material
5 Day(s) or more 651872332Brush material: nylon

Loading...

  1. 1

Basic Information

Particle Size(#) WA-3000 JAN Code 4977292158787

Please check the type/dimensions/specifications of the part 4977292158787 in the Dirt Removal Stick, Orange #3000 series.

Additional Products in this Category

Tech Support