Diamond File, Flat

Diamond File, Flat

Also supports hard materials such as ceramic and carbide.
[Features]
· Can be used on hard-to-grind materials that regular files cannot, such as cemented carbide, highly quenched steel, ceramics, etc.
· Diamond powder, a material that is ideal for polishing, has been electrodeposited to the base material.
· The base material has been finished with a plating and rust-proofing treatment.
[Applications]
· For sharpening kitchen knives, scissors, circular saw blades, etc. Can also be used to polish ceramic, carbide inserts, etc.

(i)Caution

  • Secure the work material well for best use of the file. Use by applying force when pushing. If used in the reverse direction, the grain will become damaged, shortening the life of the file.

Part Number

Configured Part Number is shown.

4977292189613

Part Number
4977292189613
Part NumberVolume DiscountDays to ShipPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Specifications
5 Day(s) or more 423009100With grip

Loading...

  1. 1

Basic Information

Overall Length(mm) 215 (file part approx. 80) Particle Size(#) #300 equivalent Shape Flat-type
JAN Code 4977292189613

Please check the type/dimensions/specifications of the part 4977292189613 in the Diamond File, Flat series.

Additional Products in this Category

Tech Support