676 × 459 × 995 mm/7-Tier Tool Cart

Brand :
ESCO
Caution
- It will be a customer assembly.
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
Product Description
[Features]
·Drawer: The 1st/5th tier: 569 (W) × 398 (D) × 74 (H) mm The 6th and 7th tiers: 569 (W) × 398 (D) × 153 (H) mm
·Material: Main body: Steel, casters: Rubber
·Ball bearing type double rails are used for the drawers. Due to smooth opening and closing, this product is ideal for storing heavy items.
·Safety is also improved by employing a double brake mechanism that locks wheel rotation and swing rotation at the same time.
·Caster size: Diameter: 127 mm
·Accessories: Key × 2, drawer mat × 7, top mat × 1, handle (including screw) × 1, swivel casters (including screw) × 2, fixed casters (including screw) × 2
·Size: 676 (W) × 459 (D) × 995 (H) mm
·Weight: 63.5 kg
·Load Capacity: 700 kgf (during movement: 550 kgf)