715 × 410 × 880 mm Tool Cart

Brand :
ESCO
Caution
- It will be a customer assembly.
Product Description
[Features]
·Size: 715 (W) × 410 (D) × 880 (H) mm
·Drawer: 570 (W) × 275 (D) × 65 (H) mm
·Swivel casters × 2 (diameter 100 × 30 mm) with brake, fixed casters × 2 (Diameter 100 × 30 mm)
·Material: Main body: Steel, casters: resin
·Weight: 24 kg
·Load Capacity: Drawer: 5 kg; middle shelf: 15 kg; bottom shelf: 20 kg