580 × 620 × 1,300 mm / 10-Tier Tool Cabinet (for Lightweight) EA955AD-8A

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
Product Description
[Features]
·Drawer load capacity: 50 kg
・ With key
·Materials: Steel
·Drawer: 100 (H) mm × 6 pcs., 150 (H) mm × 4 pcs.
·Size (W × D × H) mm: 580 × 620 × 1 ,300
·Weight (kg): 115
·Green Mark compliant product