580 × 620 × 1,000 mm / 9-Tier Tool Cabinet (For Lightweight)

Brand :
ESCO
Caution
- Due to the heavy weight, the product may be delivered by car.
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
Product Description
[Features]
·Size: 580 (W) × 620 (D) × 1000 (H) mm
·Weight: 96 kg
·Drawer: Height × quantity: 100 mm × 9 inner dimensions: 512 × 562 mm load capacity: 50 kg vertical partition: 18 horizontal partitions: 18 pcs.
·Materials: Steel
·Color: White color
·Drawers with a load capacity of 50 kg (evenly loaded) are ideal for storing not only frequently used tools and parts, but also farm tools and medical supplies
·Multi-purpose cabinet with formal styling and clean image
·By using the vertical and horizontal partitions, it is possible to finely classify and organize
·By using the double suspension rail, drawers can be pulled to the front to take out even the items stored in the back easily
·With latch (temporary lock)
·All lock system (With key)