(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Parallel Stack Table

Parallel Stack Table

Standard Unit Price:
SGD 815.26-
Days to Ship :
8 Day(s) or more

·A parallel stack table that pursues light top plate operability and high storage efficiency.

(i)Caution

  • It will be a customer assembly.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Basic Specifications

  • Top Plate Thickness
    20mm
  • Details 3
    Green purchasing compatible products
  • Details 1
    Stacking possible
  • * Caution
    [Customer Assembly]
  • Product Detail Type
    Parallel Stack Table
Part Number
Weight

Refine by

  • 21.4 kg
  • 22.7 kg
  • 25.8 kg
  • Clear
Caster (Adjuster Mechanism)

Refine by

  • Swivel × 2, swivel (with stopper) × 2
  • Clear
Size

Refine by

  • 1500(W)×450(D)×720(H)mm
  • 1800(W)×450(D)×720(H)mm
  • Clear
Materials

Refine by

  • Top Plate: Melamine veneer legs: Die-cast aluminum, steel
  • Top Plate: Melamine veneer, legs: Die-cast aluminum, steel casters: Nylon
  • Clear
Load Capacity

Refine by

  • 60 kg
  • 80 kg
  • Clear
Details 2

Refine by

  • No curtain plate
  • With curtain plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
22.7 kg
Swivel × 2, swivel (with stopper) × 2
1500(W)×450(D)×720(H)mm
Top Plate: Melamine veneer, legs: Die-cast aluminum, steel casters: Nylon
60 kg
With curtain plate
8 Day(s) or more
SGD 950.25

Part Number : EA954EE-51
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 950.25

Specificationtitle

  • Weight
    22.7 kg
  • Top Plate Thickness
    20mm
  • Caster (Adjuster Mechanism)
    Swivel × 2, swivel (with stopper) × 2
  • Details 3
    Green purchasing compatible products
  • Size
    1500(W)×450(D)×720(H)mm
  • Materials
    Top Plate: Melamine veneer, legs: Die-cast aluminum, steel casters: Nylon
  • Load Capacity
    60 kg
  • Details 1
    Stacking possible
  • * Caution
    [Customer Assembly]
  • Details 2
    With curtain plate
  • Product Detail Type
    Parallel Stack Table
21.4 kg
-
1500(W)×450(D)×720(H)mm
Top Plate: Melamine veneer legs: Die-cast aluminum, steel
60 kg
No curtain plate
8 Day(s) or more
SGD 815.26

Part Number : EA954EE-71
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 815.26

Specificationtitle

  • Weight
    21.4 kg
  • Top Plate Thickness
    20mm
  • Caster (Adjuster Mechanism)
    -
  • Details 3
    Green purchasing compatible products
  • Size
    1500(W)×450(D)×720(H)mm
  • Materials
    Top Plate: Melamine veneer legs: Die-cast aluminum, steel
  • Load Capacity
    60 kg
  • Details 1
    Stacking possible
  • * Caution
    [Customer Assembly]
  • Details 2
    No curtain plate
  • Product Detail Type
    Parallel Stack Table
25.8 kg
-
1800(W)×450(D)×720(H)mm
Top Plate: Melamine veneer legs: Die-cast aluminum, steel
80 kg
No curtain plate
8 Day(s) or more
SGD 836.22

Part Number : EA954EE-72
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 836.22

Specificationtitle

  • Weight
    25.8 kg
  • Top Plate Thickness
    20mm
  • Caster (Adjuster Mechanism)
    -
  • Details 3
    Green purchasing compatible products
  • Size
    1800(W)×450(D)×720(H)mm
  • Materials
    Top Plate: Melamine veneer legs: Die-cast aluminum, steel
  • Load Capacity
    80 kg
  • Details 1
    Stacking possible
  • * Caution
    [Customer Assembly]
  • Details 2
    No curtain plate
  • Product Detail Type
    Parallel Stack Table

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support