(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Scale Tape With Kaidan Scale

Scale Tape With Kaidan Scale

Click this image to zoom it.

Move the mouse over the image to zoom

  • Scale Tape With Kaidan Scale
  • Scale Tape With Kaidan Scale
  • Scale Tape With Kaidan Scale

The newly designed Kaidan stepped scale helps prevent user error when taking measurements in 1 mm / 3 mm (approx.) units.
[Features]
· Stick-on tape that can be easily attached to things around you.
· Uses a strong adhesive seal that can be applied and removed.
· Set of scales in 2 colors, black and white.
[Applications]
· For measuring dimensions by applying to jigs and tools, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MSL-10KD

 
Part Number
MSL-10KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.06

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 100 Scale Pitch Lower Part(mm) 1 Scale Pitch Upper Part(mm) 1
Calibration Not supported Calibration Certificate No Straight Scale Size 100
Material Details PET Thickness(mm) 0.005 Width(mm) 10
Length(mm) 100 Mass(g) 1

Please check the type/dimensions/specifications of the part MSL-10KD in the Scale Tape With Kaidan Scale series.

Tech Support