(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bamboo Ruler With Kaidan Scale

Bamboo Ruler With Kaidan Scale

Click this image to zoom it.

Move the mouse over the image to zoom

The newly designed Kaidan stepped scale helps prevent user error when taking measurements in mm units.
[Features]
· Made from high-quality Japanese bamboo that does not warp easily.
· Easy-to-read numbered graduations.
[Applications]
· For measurement and demarcation work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BR-30CKD
BR-50CKD
BR-100CKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Straight Scale Size Thickness
(mm)
Width
(mm)
Length
(mm)
Mass
(g)

SGD 11.15

1 Piece(s) 10 Day(s) 3003003.52230036

SGD 12.85

1 Piece(s) 10 Day(s) 5005003.52250099

SGD 19.21

1 Piece(s) 9 Day(s) 1,0001,0004.5281,00023

Loading...

  1. 1

Basic Information

Scale Pitch Lower Part(mm) Both ends: 1, Center: 2 Material Bamboo Calibration Not supported
Calibration Certificate No Material Details Bamboo

Tech Support