(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carpenter's Square Kaidan, Single Marking (SDD-15SKD)

Carpenter's Square Kaidan, Single Marking SDD-15SKD

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

SDD-15SKD

Part Number
SDD-15SKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLong Hand
(mm)
Short Hand
(mm)
Mass
(g)

SGD 34.90

1 Piece(s) 11 Day(s) 50024485

Loading...

  1. 1

Basic Information

Shape Same Thick Scale Equivalent Scale Surface Finishing Silver
Material Stainless Steel JIS JIS Calibration Supported
Thickness(mm) 1.3 Beam width(mm) 15

Please check the type/dimensions/specifications of the part SDD-15SKD in the Carpenter's Square Kaidan, Single Marking series.

Similar Part Numbers

Part Number
SDD-16SKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLong Hand
(mm)
Short Hand
(mm)
Mass
(g)

SGD 32.40

1 Piece(s) 11 Day(s) 51526088

Tech Support