(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gap Caliper (Resin Base / Nylon Probe)

Gap Caliper (Resin Base / Nylon Probe)

Click this image to zoom it.

Move the mouse over the image to zoom

Features a resin base and nylon probe that is safe to use even with objects that scratch easily.
[Features]
· With a handy ball chain for carrying.
[Applications]
· For step measurement.

PDF

Part Number

Configured Part Number is shown.

GVG-P-S2

Gap Caliper (Resin Base / Nylon Probe): related images

Part Number
GVG-P-S2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 376.87

1 Piece(s) 11 Day(s)

Loading...

  1. 1
 

Basic Information

Calibration Certificate No Product Model Depth Gauge Display Format Analog
Measuring Range(mm) ±10 Minimum Reading(mm) 0.05 Instrument Error(mm) ±0.05
With / Without measurement data output terminal Not Included Measuring Probe Movement Range(mm) 16.8 JAN Code 4975846041233
Measurement probe Nylon tip 1/8 inch ball Base type Flat (resin) Arm Straight
Base Length ℓ(mm) 22 Overall length L(mm) 83 Mass(g) 70
Specifications Includes ball chain Material Stainless steel

Please check the type/dimensions/specifications of the part GVG-P-S2 in the Gap Caliper (Resin Base / Nylon Probe) series.

Tech Support