Emery Paper【50 Pieces Per Package】

Emery Paper

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A general polishing paper mainly used for polishing metal, suitable for polishing work that requires a high degree of precision.
· Emery powder does not have sharp corners, so when used for polishing, score marks are superficial and grinding power is low.

Part Number

Configured Part Number is shown.

Part Number
E1000
E1200
E1500
E2000
E3000
E320
E400
E4000
E600
E800
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

50 Pieces Per Package

4 Day(s) or more 1,000

50 Pieces Per Package

4 Day(s) or more 1,200

50 Pieces Per Package

5 Day(s) or more 1500

50 Pieces Per Package

4 Day(s) or more 2,000

50 Pieces Per Package

4 Day(s) or more 3,000

50 Pieces Per Package

4 Day(s) or more 320

50 Pieces Per Package

5 Day(s) or more 400

50 Pieces Per Package

4 Day(s) or more 4,000

50 Pieces Per Package

5 Day(s) or more 600

50 Pieces Per Package

5 Day(s) or more 800

Loading...

  1. 1

Basic Information

Sheet Type Emery Paper Usage Hand polish Abrasive material Emery
Width(mm) 230 Length(mm) 280

Additional Products in this Category

Tech Support